Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 128 resistor taps
  • SPI serial interface
  • Non-volatile storage of wiper position
  • Wiper resistance: 70Ω typical at 3.3V
  • Shutdown mode
  • Shutdown current 5µA max
  • Power supply: 2.7V to 5.5V
  • 50kΩ or 10kΩ total resistance
  • High reliability
  • Endurance: 1,000,000 data changes per bit per register
  • Register data retention: 50 years at T≤55 °C
  • 10 Ld MSOP and 10 Ld TDFN package
  • Pb-free (RoHS compliant)

Description

Support is limited to customers who have already adopted these products.

The ISL22416 integrates a single digitally controlled potentiometer (DCP) and non-volatile memory on a monolithic CMOS integrated circuit. The digitally controlled potentiometer is implemented with a combination of resistor elements and CMOS switches. The position of the wiper is controlled by the user through the SPI serial interface. The potentiometer has an associated volatile Wiper Register (WR) and a non-volatile Initial Value Register (IVR) that can be directly written to and read by the user. The contents of the WR controls the position of the wiper. At power-up the device recalls the contents of the DCP's IVR to the WR. The DCP can be used as three-terminal potentiometer or as two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePkg. Dimensions (mm)Pb (Lead) FreeTemp. Range (°C)
ISL22416WFRT10ZObsoleteN/AOut of StockTDFN10#Tube3.0 x 3.0 x 0.75No-40 to +125°C
ISL22416WFRT10Z-TKObsoleteN/AOut of StockTDFN10#Reel3.0 x 3.0 x 0.75No-40 to +125°C
ISL22416WFU10ZObsoleteN/AOut of StockMSOP10#Tube3.0 x 3.0 x 0.85No-40 to +125°C
ISL22416WFU10Z-TKObsoleteN/AOut of StockMSOP10#Reel3.0 x 3.0 x 0.85No-40 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?