Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two potentiometers in one package
  • 256 resistor taps
  • I2C serial interface
  • Three address pins, up to eight devices per bus
  • Non-volatile EEPROM storage of wiper position
  • 13 General Purpose non-volatile registers
  • High reliability
  • Endurance: 1,000,000 data changes per bit per register
  • Register data retention: 50 years @ T ≤ +55°C
  • Wiper resistance: 70Ω typical @ 1mA
  • Standby current <4µA max
  • Shut-down current <4µA max
  • Dual power supply
  • VCC = 2.25V to 5.5V
  • V- = -2.25V to -5.5V
  • 10kΩ, 50kΩ or 100kΩ total resistance
  • Extended industrial temperature range: -40 to +125°C
  • 14 Ld TSSOP or 16 Ld QFN
  • Pb-free (RoHS compliant)

Description

Support is limited to customers who have already adopted these products.

The ISL22323 integrates two digitally controlled potentiometers (DCP), control logic and non-volatile memory on a monolithic CMOS integrated circuit. The digitally controlled potentiometer is implemented with a combination of resistor elements and CMOS switches. The position of the wipers are controlled by the user through the I2C bus interface. The potentiometer has an associated volatile Wiper Register (WRi) and a non-volatile Initial Value Register (IVRi) that can be directly written to and read by the user. The contents of the WRi control the position of the corresponding wiper. At power up the device recalls the contents of the DCP's IVRi to the correspondent WRi. The ISL22323 also has 13 general purpose non-volatile registers that can be used as storage of lookup table for multiple wiper position or any other valuable information. The ISL22323 features a dual supply, that is beneficial for applications requiring a bipolar range for DCP terminals between V- and VCC. Each DCP can be used as three-terminal potentiometers or as two-terminal variable resistors in a wide variety of applications including control, parameter adjustments, and signal processing.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreeTemp. Range (°C)
ISL22323TFR16ZObsoleteN/AOut of StockQFN16#Tube0.5mm4.0 x 4.0 x 1.00No-40 to +125°C
ISL22323TFR16Z-TKObsoleteN/AOut of StockQFN16#Reel0.5mm4.0 x 4.0 x 1.00No-40 to +125°C
ISL22323TFV14ZObsoleteN/AOut of StockTSSOP14#Tube0.7mm5.0 x 4.4 x 0.00No-40 to +125°C
ISL22323TFV14Z-TKObsoleteN/AOut of StockTSSOP14#Reel0.7mm5.0 x 4.4 x 0.00No-40 to +125°C

Support Communities

  1. ISL22326 Vcc Ramp

    Hi, I've come across a parameter "VCC Ramp Rate" under the operating specifications of ISL223236. May I know what exactly it means? Thanks, Kavindu

    Aug 13, 2022
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?