Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 21dBm output power capability
  • Drives up to 750mA from a +12V supply
  • 20VP-P differential output drive into 21Ω
  • Very low noise floor
  • -75dBc typical driver output distortion at 4MHz
  • -80dBc typical driver output distortion at 10MHz
  • -79dBc typical driver output distortion at 17MHz
  • Low quiescent current of 6mA per amplifier
  • Supply range
    • For ISL1572IUEZ 4.5V to 12V
    • For ISL1572IRZ ±2.25V to ±6V, 4.5V to 12V
  • 250MHz bandwidth
  • Thermal shutdown
  • Pb-free (RoHS compliant)

Description

The ISL1572 is a dual operational amplifier designed for PLC line driving in OFDM and SSC based solutions. This device features a high drive capability of 750mA while consuming only 6mA of supply current per amplifier and operating from a single 4. 5V to 12V supply. The driver achieves a typical distortion of -80dBc, at 150kHz into a 25Ω load. The ISL1572 is available in the thermally-enhanced 16 Ld QFN or 10 Ld HMSOP package and is specified for operation over the full -40°C to +85°C temperature range. The ISL1572 has control pins BIAS0 and BIAS1 for controlling the bias and enable/disable of the outputs. These controls allow for lowering the power to fit the performance/power ratio for the application.

Applications

  • UPA digital home standard
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL1572IRZObsoleteN/AOut of StockRoHS:EN
QFN16#Tube34.0 x 4.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL1572IRZ-T7ObsoleteN/AOut of StockRoHS:EN
QFN16#Reel34.0 x 4.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL1572IUEZObsoleteN/AOut of StockRoHS:EN
MSOP-EP10#Tube33.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL1572IUEZ-T7ObsoleteN/AOut of StockRoHS:EN
MSOP-EP10#Reel33.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?