Overview
The ISL1571IRZ-EVAL evaluation board is designed to provide a quick and easy method for evaluating the ISL1571 high-speed, current feedback, differential amplifier used in a single port power line communication (PLC) application.
Features
- Achieves -50dBc average MTPR distortion driving a 50MHz PLC signal
- Full, medium, low, and disable power settings
Sample & Buy
ISL1571IRZ-EVAL
Active| Pb (Lead) Free: | No |
1u | $45.00Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.