Skip to main content
Renesas Electronics Corporation
Power Line Communication (PLC) Line Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:MSOP-EP
Pkg. Code:MQZ
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL1571IUEZ)Download

Product Attributes

Lead Count (#)10
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)3.0 x 3.0 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationMALAYSIA
Wafer Fab LocationNETHERLANDS
Bandwidth (MHz)250
Channels (#)1
EnableYes
IBIAS (nA)7000
IOUT (A)1
IOUT @ RL0.235A @ 20Ω
IS per Amp (mA)15
Length (mm)3
MOQ1000
Noise VN (nV/√Hz)6
Offset Voltage (Max) (mV)7.5
PSRR (db)95
Pkg. TypeMSOP-EP
Price (USD)$2.43184
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Slew Rate (V/µs)1200
THD (dB)-75
Thermal ShutdownYes
VOUT (V)10
VS (Max) (V)13.2
VS (Min) (V)4.5
Width (mm)3

Description

The ISL1571 is a dual operational amplifier designed for PLC line driving in Orthogonal Frequency-Division Multiplexing (OFDM) and Spread Spectrum Communication (SSC) based solutions. This device features a high drive capability of 750mA while consuming only 6mA of supply current per amplifier and operating from a single 4. 5V to 12V supply. The driver achieves a typical distortion of -80dBc, at 150kHz into a 25Ω load. The ISL1571 is available in the thermally-enhanced 16 Ld QFN or 10 Ld HMSOP package and is specified for operation across the full -40°C to +85°C temperature range. The ISL1571 has control pins BIAS0 and BIAS1 for controlling the bias and enable/disable of the outputs. These controls allow for lowering the power to fit the performance/power ratio for the application. The ISL1571 is ideal for line driving applications following the Homeplug 1. 0, Homeplug AV and UPA standard based PLC.