Skip to main content
Renesas Electronics Corporation
Dual Channel Central Office ADSL2+ Line Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP-EP
Pkg. Code:MZM
Lead Count (#):28
Pkg. Dimensions (mm):9.7 x 4.4 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL1535AIVEZ)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)28
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Bandwidth (MHz)100
Channels (#)2
EnableYes
Gain Min5
IBIAS (nA)25
IOUT (A)0.5
IS per Amp (mA)7.5
Length (mm)9.7
MOQ1000
Noise VN (nV/√Hz)3.9
PSRR (db)48
Pkg. Dimensions (mm)9.7 x 4.4 x 0.00
Pkg. TypeTSSOP-EP
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Slew Rate (V/µs)500
THD (dB)75
Thermal ShutdownNo
VOUT (V)21.4
VS (Max) (V)30
VS (Min) (V)8
Width (mm)4.4

Description

The ISL1535A is a very low power dual channel differentiated amplifier designed for central office line driving for DMT ADSL2+ solutions. This device features a high drive capability of 600mA while consuming 7. 5mA of supply current per amplifier from ±12V supplies. This driver achieves a typical distortion of less than -75dBc, at 1MHz into a 50Ω load. The ISL1535A is available in a 28 Ld HTSSOP package and a 24 Ld QFN package. This device is specified for operation over the full -40°C to +85°C temperature range. The ISL1535A has two control pins, C0 and C1, per channel. With the selection of C0 and C1, the device can be set into full-IS power, 3/4-IS power, 1/2-IS power, and power-down disable modes. The ISL1535A maintains excellent distortion and load driving capabilities even in the lowest power settings. The ISL1535A has extended bandwidth, low THD and high slew rate for ADSL2+ applications.