Skip to main content
Renesas Electronics Corporation

Features

  • Integrated Ethernet communication controller (Ethernet MAC) according to the IEEE 802.3 standard
  • The controller supports these operation modes
    • 10/100/1000Mbps
    • Full-duplex operation
  • PHY interface: MII, RMII, GMII, RGMII, and SGMII (SGMII is Standard v1.8 and using an external converter)
  • Supports receive filtering (for L2 ~ L4)
  • Supports Jumbo Frame (up to 16KB)
  • Supports IEEE 802.1AS-rev
  • Supports IEEE 802.1Qci Ingress Policing
  • Supports IEEE 802.1Qav Credit-Based Shaper (CBS)
  • Supports IEEE 802.1Qbv Time Aware Shaper (TAS)
  • Supports IEEE 802.3br Interspersed Express Traffic (IET)
  • Supports IEEE 802.1Qbu Frame Preemption
  • Automatic Tx/Rx Cyclic Redundancy Check (CRC) computed by the Ethernet controller
  • Interrupt-free data transfer between system memory and network
  • Integrated Direct Memory Access (DMA) for data transfers from/to system memory
  • Integrated First In, First Out (FIFO) in the Ethernet controller
  • Test modes internal loopback

Description

Renesas' Ethernet Time-Sensitive Networking (TSN) End Station IP provides interface features for end stations in Ethernet time-sensitive networking. This IP includes an Ethernet controller that conforms to the IEEE 802.3 standard and standards related to Ethernet TSN. The IP has a standard, easy-to-use interface that is easy to implement.

Parameters

AttributesValue
ProtocolEthernet TSN
FunctionEnd Station
ProcessSoft macro
Data Rate (Mbps)10, 100, 1000
InterfaceAMBA® APB, AXI
Part NumberStatusProtocolFunctionProcessData Rate (Mbps)Interface
IP/ETHTSNESActiveEthernet TSNEnd StationSoft macro10, 100, 1000AMBA® APB, AXI