| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Protocol | Ethernet TSN |
| Function | End Station |
| Process | Soft macro |
| Data Rate (Mbps) | 10, 100, 1000 |
| Interface | AMBA® APB, AXI |
| Data Rate RS-485/RS-232 | 10, 100, 1000 |
Renesas' Ethernet Time-Sensitive Networking (TSN) End Station IP provides interface features for end stations in Ethernet time-sensitive networking. This IP includes an Ethernet controller that conforms to the IEEE 802.3 standard and standards related to Ethernet TSN. The IP has a standard, easy-to-use interface that is easy to implement.