Skip to main content
Renesas Electronics Corporation

Overview

Description

The μPD720115 is a 4-port USB 2.0 hub controller that complies with the Universal Serial Bus (USB) Specification Revision 2.0 and operates at up to 480Mbps. The device incorporates Renesas’ market-proven design expertise in USB 2.0 interface technologies and market-proven USB 2.0 hub core. It integrates several commonly required external components, making it ideally suited for applications with limited PCB space. In addition, the μPD720115 incorporates Renesas’ low-power technologies and supports all mainstream battery charging specifications.

The RTKA720115DE0000BU (previously named ET-uPD720115-0002) 4-Port USB 2.0 Hub uses the µPD720115K8-701-BAL-A hub controller. This plug-n-play hub expands four USB 2.0 ports from a PC’s USB 2.x port. No specific driver is required for a common OS.

Features

  • Compliant with Universal Serial Bus Specification Revision 2.0
    • Supports the following data rates: Low-speed (1.5Mbps), Full-speed (12 Mbps), High-speed (480Mbps)
      • μPD720115 supports up to 4 downstream ports for all speeds
    • Supports USB 2.0 link power management (LPM: L0/L1/L2/L3)
  • VBUS control
    • Individual overcurrent detection
    • Individual power control
  • Power supply
    • Single 5V power supply
    • On-chip LDO for 3.3V from 5V input and for 1.05V from 3.3V input
  • System clock: 24MHz crystal

Applications

Documentation

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?