Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Power Line Communications (PLC) Modem ICs

The power line communication (PLC) modem IC delivers long distance and secured communication ensuring information is collected accurately in a speedy manner in both AC and DC lines. The PLC modem IC conforms to many international standards including G3-PLC and PoweRline Intelligent Metering Evolution (PRIME). There is a rich development environment including evaluation boards and software available for users to jump-start their evaluation. In addition to smart meters, the PLC modem IC is also suitable for a range of applications including HVAC, lighting control, submersible pump, and more.

Advanced Performance

Advanced Performance

Sophisticated and robust communication algorithm adapted to the environment to achieve using a high-performance DSP running at 276MHz

Flexible Protocol Support

Flexible Protocol Support

CPU/DSP dual-core architecture delivers flexible support for an array of power line communication protocols and multiple frequency bands used globally

Enhanced Security

Enhanced Security

AES-128 hardware encryption engine implements high-level communication security

G3-PLC Alliance

G3-PLC Alliance

The G3-Alliance is dedicated to advancing two cutting-edge technologies: G3-Hybrid and G3-PLC. These technologies are specifically designed to meet the growing communication demands of smart grids and IoT applications across various industries. By offering reliable, efficient, and cost-effective solutions, G3-Hybrid and G3-PLC provide a strong foundation for modern communication infrastructures.

G3 Alliance logo.
G3 Alliance Logo