Skip to main content
Renesas Electronics Corporation

Features

  • Long creepage distance (15 mm MIN.)
  • 8-pin LSDIP (Long Creepage SDIP) type
  • High-speed response (tPHL = 0.8 μs MAX., tPLH = 1.2 μs MAX.)
  • High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
  • Embossed tape product: PS8902-Y-F3: 1000 pcs/reel
  • Pb-Free Product
  • Safety standards
    UL approved: UL1577, Double protection
    CSA approved: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
    VDE approved: DIN EN 60747-5-5 (Option)

Description

The PS8902 is an optically coupled isolator containing an AlGaAs LED on the light emitting diode (input side) and a PIN photodiode and a high-speed amplifier transistor on the output side on one chip.

Parameters

AttributesValue
Channels (#)1
Data Speed (bps)1 Mbps
Output TypeAnalog
Absolute max. rated Power Supply Voltage (V)35
Isolation Voltage (Vrms)7500
Detector IOH@Vcc30V max. (µA)100
ICCH max. (µA)2
ICCL typ. (µA)50
VOL max. (V)0.4
CTR @IF 16mA Vcc 4.5V Vo 0.4V (%)15 - 35
tPHL/tPLH max. (ns)0.8/1.2
CMTI min. (kV/µs)15
Creepage Distance (mm)15
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Applied Filters: