Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Pb-free (RoHS compliant)
  • ±15kV ESD protected (Human Body Model)
  • 5V lower power replacement for the MAX207, HIN207, and HIN237
  • Meets EIA/TIA-232 and V.28/V.24 specifications at 3V
  • Latch-up free
  • On-chip voltage converters require only four external 0.1µF capacitors
  • Receiver hysteresis for improved noise immunity
  • Ensured minimum data rate: 250kbps
  • Ensured minimum slew rate: 6V/µs
  • Wide power supply range: Single +3V to +5.5V

Description

The ICL3207 is a 3. 0V to 5. 5V powered RS-232 transmitter/receiver that meets ElA/TIA-232 and V. 28/V. 24 specifications, even at VCC = 3. 0V. The ICL3207 features five transmitters and three receivers. Targeted applications are ISDN Terminal Adapters (TAs), PDAs, Palmtops, peripherals, and notebook and laptop computers where the low operational power and even lower standby power consumption is critical. Small footprint packaging and the use of small, low value capacitors ensure board space savings. Data rates greater than 250kbps are ensured at worst case load conditions. The ICL3207 is fully compatible with 3. 3V only systems, mixed 3. 3V and 5. 0V systems, and 5. 0V only systems. The ICL3207 is a lower power, pin-for-pin replacement for the MAX207, HIN207, and HIN237.

Applications

  • Any System Requiring RS-232 Communication Ports Battery Powered, Hand-Held, and Portable Equipment Laptop Computers, Notebooks, Palmtops Modems, Printers and other Peripherals ISDN Terminal Adaptors and Set Top Boxes
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ICL3207CAZObsoleteN/AIn StockContactSSOP24#Tube30.7mm8.2 x 5.3 x 1.75YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ICL3207CAZ-TObsoleteN/AOut of StockContactSSOP24#Reel30.7mm8.2 x 5.3 x 1.75YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ICL3207CBZObsoleteN/AIn StockContactSOICW24#Tube1.3mm15.4 x 7.5 x 0.00No0 to +70°C
ICL3207CBZ-TObsoleteN/AOut of StockContactSOICW24#Reel1.3mm15.4 x 7.5 x 0.00No0 to +70°C
ICL3207IAZObsoleteN/AOut of StockRoHS:EN
SSOP24#Tube30.7mm8.2 x 5.3 x 1.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ICL3207IAZ-TObsoleteN/AOut of StockRoHS:EN
SSOP24#Reel30.7mm8.2 x 5.3 x 1.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?