Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Meets all RS-232C and V.28 specifications
  • Requires only single +5V power supply
  • Onboard voltage doubler/inverter
  • Low power consumption
  • 2 drivers
  • ±9V output swing for +5V input
  • 300Ω power-off source impedance
  • output current limiting
  • TTL/CMOS compatible
  • 30V/µs maximum slew rate
  • 2 Receivers
  • ±30V input voltage range
  • 3kΩ to 7kΩ input impedance
  • 0.5V hysteresis to improve noise rejection
  • All critical parameters are guaranteed over the entire commercial, industrial and military temperature ranges
  • Pb-free (RoHS compliant)

Description

The ICL232 is a dual RS-232 transmitter/receiver interface circuit that meets all ElA RS-232C and V. 28 specifications. It requires a single +5V power supply, and features two onboard charge pump voltage converters which generate +10V and -10V supplies from the 5V supply. The drivers feature true TTL/CMOS input compatibility, slewrate- limited output, and 300Ω power-off source impedance. The receivers can handle up to +30V, and have a 3kΩ to 7kΩ input impedance. The receivers also have hysteresis to improve noise rejection.

Applications

  • Any System Requiring RS-232 Communications Port Computer - Portable and Mainframe Peripheral - Printers and Terminals Portable Instrumentation Modems
  • Dataloggers
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ICL232CBEZObsoleteN/AIn StockRoHS:EN
SOICW16#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ICL232CBEZTObsoleteN/AOut of StockRoHS:EN
SOICW16#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?