Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low power consumption of 118mW per channel while delivering 5mA average and 5mA modulation current
  • User selectable: Input equalization, output peaking, polarity inversion, interrupt masks
  • Compatible with common cathode and isolated VCSEL arrays
  • 2-wire, I2C compatible control interface
  • Up to 10mA IAVG and 10mA IMOD current
  • Suitable for TO Can applications
  • SFP MSA compatible

Description

The HXT8201 VCSEL driver is a key component for compact, robust, low-power optical transmitter modules. In conjunction with the VCSEL, the chip handles the complete digital-to-optical conversion, including CML input, laser driver, drive control, and supervision. Standard silicon technology and a small number of additional components allow for cost-effective and compact assemblies.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreePb Free CategoryTemp. Range (°C)
HXT8201-DNTObsoleteN/AOut of StockWAFER0WFPYese3 Sn0 to 70°C
HXT8201-EVBObsoleteN/AOut of StockBOARD0BoxNoe00 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?