Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Data rate up to 56Gbaud per channel for PAM4 applications
  • Low power consumption of 250mW per channel
  • > 45GHz bandwidth
  • Built-in Bias-T and internal high-frequency chokes
  • > 10dB dynamic range of gain control
  • Peaking on/off control
  • Low channel cross-talk
  • Small form-factor SMD
  • Internally DC-blocked RF inputs and outputs 

Description

The HXT45411-3 is a quad-channel linear EML driver array, which is a member of Renesas' family of Optical Receiver Transmitter Array (ORTA) products. Combining the HXT45411-3 driver with an EML array or a group of discrete EMLs enables designs for compact linear transmitters for the next generation of 400G/800G optical transceivers.

The HXT45411-3 is a low-power, high-performance, quad-channel linear driver, designed for 4x112Gb/s PAM4 EML–based transceivers. The HXT45411-3 is a small form factor (SFF) packaged surface mount device (SMD) with differential inputs and single-ended outputs consisting of 4x56Gbaud broadband amplifier channels, each capable of driving a linear output voltage of 2.0VPP, suitable for 4λ 400G PAM-4 applications.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Peak Reflow Temp (C)Pitch (mm)Pkg. Dimensions (mm)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
HXT45411-3-CLUObsoleteN/AOut of StockLGA47#Tray3260C0.4mm7.0 x 7.2 x 1.22260#Yese3 Sn-5 to 95°C
HXT45411-3-EVBObsoleteN/AOut of StockBOARD0Box0.0 x 0.0 x 0.00Noe00 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?