Skip to main content
Renesas Electronics Corporation

Features

  • RH accuracy: ±1.8%RH, typical (10 to 90%RH, 25°C)
  • HumiSeal coating
  • 14-bit resolution: 0.01%RH, typical 
  • Fast RH response time: 4 seconds, typical
  • Temperature sensor accuracy: ±0.2°C, typical (-10 to +80°C)
  • Low current consumption: 1.0µA average (8-bit resolution, 1.8V supply), 24.4µA average (14-bit resolution, 3.3V supply), one RH and temperature measurement per second
  • Excellent stability against aging
  • Very low power consumption

Description

The HS3002-MC1 module enables quick application integration with a standard 4-pin connector and fully calibrated HS3002 relative humidity and temperature sensor. The HS3002  integrated calibration and temperature-compensation logic provides fully corrected RH and temperature values via a standard I2C output. No user calibration of the output data is required. The HS3002-MC1 is fully coated with HumiSeal for better corrosion resistance.

Applied Filters: