Skip to main content
Renesas Electronics Corporation

Features

  • Electrically screened to SMD # 5962-95630
  • QML qualified per MIL-PRF-38535 requirements
  • Pin-to-pin for Intersil's HS-1840RH and HS-1840/883S
  • Improved radiation performance
  • Gamma dose (γ) 3x105RAD(Si)
  • Improved rDS(ON) Linearity
  • Improved access time 1.5µs (Max) over temp and post rad
  • High analog input impedance 500MΩ during power loss (open)
  • ±35V input overvoltage protection (power on or off)
  • Dielectrically isolated device islands
  • Excellent in Hi-Rel redundant systems
  • Break-before-make switching
  • No latch-up

Description

The HS-1840ARH, HS-1840AEH, HS-1840BRH and HS-1840BEH are radiation hardened, monolithic 16 channel multiplexers constructed with the Intersil Rad-Hard Silicon Gate, bonded wafer, Dielectric Isolation process. They are designed to provide a high input impedance to the analog source if device power fails (open), or the analog signal voltage inadvertently exceeds the supply by up to ±35V, regardless of whether the device is powered on or off. Excellent for use in redundant applications, since the secondary device can be operated in a standby unpowered mode affording no additional power drain. More significantly, a very high impedance exists between the active and inactive devices preventing any interaction. One of sixteen channel selections is controlled by a 4-bit binary address plus an Enable-Inhibit input which conveniently controls the ON/OFF operation of several multiplexers in a system. All inputs have electrostatic discharge protection. The HS-1840ARH, HS-1840AEH, HS-1840BRH and HS-1840BEH are processed and screened in full compliance with MIL-PRF-38535 and QML standards. The devices are available in a 28 Ld SBDIP and a 28 Ld Ceramic Flatpack. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-95630.

Parameters

AttributesValue
RatingSpace
ConfigurationSingle 16:1
Negative Supply Current (max) (mA)-0.5
Positive Supply Current (max) (mA)0.5
Supply Voltage Range (V)±15
Transition Time (max)1.5µs
Temp. Range (°C)-40 to +85°C, -55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)DSEE Free (DI)
FlowRH Hermetic
Qualification LevelClass Q, Class V, EM, QML Class T (Space Lower Level)
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP18.3 x 12.7 x 0.00281.3
DIE———
SBDIP35.6 x 15.1 x 2.41282.5
SBDIP15 x 36 x 5.89282.54

Applied Filters: