Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to SMD # 5962-95630
  • QML qualified per MIL-PRF-38535 requirements
  • Pin-to-pin for Intersil's HS-1840RH and HS-1840/883S
  • Improved radiation performance
  • Gamma dose (γ) 3x105RAD(Si)
  • Improved rDS(ON) Linearity
  • Improved access time 1.5µs (Max) over temp and post rad
  • High analog input impedance 500MΩ during power loss (open)
  • ±35V input overvoltage protection (power on or off)
  • Dielectrically isolated device islands
  • Excellent in Hi-Rel redundant systems
  • Break-before-make switching
  • No latch-up

Description

The HS-1840ARH, HS-1840AEH, HS-1840BRH and HS-1840BEH are radiation hardened, monolithic 16 channel multiplexers constructed with the Intersil Rad-Hard Silicon Gate, bonded wafer, Dielectric Isolation process. They are designed to provide a high input impedance to the analog source if device power fails (open), or the analog signal voltage inadvertently exceeds the supply by up to ±35V, regardless of whether the device is powered on or off. Excellent for use in redundant applications, since the secondary device can be operated in a standby unpowered mode affording no additional power drain. More significantly, a very high impedance exists between the active and inactive devices preventing any interaction. One of sixteen channel selections is controlled by a 4-bit binary address plus an Enable-Inhibit input which conveniently controls the ON/OFF operation of several multiplexers in a system. All inputs have electrostatic discharge protection. The HS-1840ARH, HS-1840AEH, HS-1840BRH and HS-1840BEH are processed and screened in full compliance with MIL-PRF-38535 and QML standards. The devices are available in a 28 Ld SBDIP and a 28 Ld Ceramic Flatpack. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-95630.

Parameters

AttributesValue
RatingSpace
ConfigurationSingle 16:1
Negative Supply Current (max) (mA)-0.5
Positive Supply Current (max) (mA)0.5
Supply Voltage Range (V)±15
Transition Time (max)1.5µs
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)DSEE Free (DI)
FlowRH Hermetic
Qualification LevelClass V
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP18.3 x 12.7 x 0.00281.3
SBDIP35.6 x 15.1 x 2.41282.5
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HS1-1840AEH-QActiveN/AOut of StockSBDIP28#TubeNot Applicable2.5mm35.6 x 15.1 x 2.415962F9563004VXCYesGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-1840AEH-QActiveN/AIn StockCFP28#TrayNot Applicable1.3mm18.3 x 12.7 x 0.005962F9563004VYCYesGold Plate over compliant Undercoat-e425-55 to +125°C34371

Support Communities

  1. ISL71840SEH and HS-1840ARH, HS-1840AEH, HS-1840BRH, HS-1840BEH Electrical specifications data sheet

    Hi Team, May I know the what is difference between ISL71840SEH and HS-1840ARH Electrical specifications? Is it same electrical specification or different specifications? ISL71840SEH data sheet have only CFP package and full electrical specs, but HS-1840ARH data sheet have both CFP and DIP package details but no electrical ...

    Jan 28, 2025

Knowledge Base

  1. What are the differences and similarities between the ISL71840SEH and the HS-1840xRH?

    ... 1840B parts and thus should be able to drop into those foot prints easily. For die customers: The bond pad locations are the same, so even the die is a drop in replacement.     This line added to enhance search: HS-1840AEH, HS-1840ARH, HS-1840ARH-T, HS-1840BEH, HS-1840BRH

  2. HS-1840 ESD Rating

    ... our ISL71840SEH which has much better ESD protection. Die is laid out exactly the same as the old HS-1840 so even for a hybrid, it will pop in. Of course there are other functional and specification considerations to make.   Suitable Products HS-1840AEH, HS-1840ARH, HS-1840BRH, HS-1840BEH

    Mar 20, 2024
  3. HS-1840 Multiplexer Rise Time

    ... on the R-C load at the output, the input voltage at any of the Source inputs, and the charge/discharge current through the output FETs. Customers will have to measure the tf / tr for their specific applications.   Suitable Products HS-1840ARH, HS-1840AEH, HS-1840BRH, HS-1840BEH

    Oct 17, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?