Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Analog Signal Range (±15V Supplies) ±15V
  • Low Leakage 40pA
  • Low On Resistance 35Ω
  • Break-Before-Make Delay 60ns
  • Charge Injection 30pC
  • TTL Compatible
  • Symmetrical Switch Elements
  • Low Operating Power 1.0mW

Description

Support is limited to customers who have already adopted these products.

The Hl-390 switch is a monolithic device fabricated using CMOS technology and the Intersil dielectric isolation process. This device is TTL compatible and features low leakage and supply currents, low and nearly constant ON resistance over the analog signal range, break-before-make switching and low power dissipation.

Applications

  • Sample and Hold (ie, Low Leakage Switching)
  • Op Amp Gain Switching (ie, Low On Resistance)
  • Portable, Battery Operated Circuits
  • Low Level Switching Circuits
  • Dual or Single Supply Systems
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreeTemp. Range (°C)
HI1-0390-2ObsoleteN/AOut of StockCERDIP16#TubeNo-55 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?