| CAD Model: | View CAD Model |
| Pkg. Type: | CERDIP |
| Pkg. Code: | FBF |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 19.3 x 7.3 x 0.00 |
| Pitch (mm): | 2.5 |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Pb (Lead) Free | No |
| Temp. Range (°C) | -55 to +125°C |
| Channels (#) | 4 |
| Charge Injection (pC) | 30 |
| Configuration | MIX |
| Drain Capacitance (pF) | 35 |
| IS (mA) | 0.09 |
| Leakage (nA) | 0.04 |
| Length (mm) | 19.3 |
| MOQ | 400 |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 19.3 x 7.3 x 0.00 |
| Pkg. Type | CERDIP |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 35 |
| Source Cap (pf) | 16 |
| Switch or MUX | Switch |
| TOFF (ns) | 160 |
| TON (ns) | 210 |
| Type of Switch | SPDT |
| VCC (Single) (V) | 5 - 34 |
| Vcc (V) | 5 to 34, ±5 to ±20 |
| Width (mm) | 7.3 |
Support is limited to customers who have already adopted these products.
The Hl-390 switch is a monolithic device fabricated using CMOS technology and the Intersil dielectric isolation process. This device is TTL compatible and features low leakage and supply currents, low and nearly constant ON resistance over the analog signal range, break-before-make switching and low power dissipation.