Features
- NPN transistor (fT) . . . . . . . . . . . . . . . . . . . . . . . . . . 8GHz
- NPN current gain (hFE) . . . . . . . . . . . . . . . . . . . . . . . . 130
- NPN early voltage (VA). . . . . . . . . . . . . . . . . . . . . . . . 50V
- PNP transistor (fT) . . . . . . . . . . . . . . . . . . . . . . . . . 5.5GHz
- PNP current gain (hFE) . . . . . . . . . . . . . . . . . . . . . . . . . 60
- PNP early voltage (VA). . . . . . . . . . . . . . . . . . . . . . . . .20V
- Noise figure (50Ω) at 1.0GHz. . . . . . . . . . . . . . . . . . 3.5dB
- Collector to collector leakage . . . . . . . . . . . . . . . . . . .<1pA
- Complete isolation between transistors
- Pin compatible with industry standard 3XXX series arrays
- Pb-free (RoHS compliant)
Description
The HFA3046, HFA3096, HFA3127 and the HFA3128 are ultra high frequency transistor arrays that are fabricated from the Renesas complementary bipolar UHF-1 process. Each array consists of five dielectrically isolated transistors on a common monolithic substrate. The NPN transistors exhibit a fT of 8GHz while the PNP transistors provide a fT of 5. 5GHz. Both types exhibit low noise (3. 5dB), making them ideal for high frequency amplifier and mixer applications. The HFA3046 and HFA3127 are all NPN arrays while the HFA3128 has all PNP transistors. The HFA3096 is an NPN-PNP combination. Access is provided to each of the terminals for the individual transistors for maximum application flexibility. Monolithic construction of these transistor arrays provides close electrical and thermal matching of the five transistors. Application note AN9315 illustrates the use of these devices as RF amplifiers.
Applications
- VHF/UHF Amplifiers
- VHF/UHF Mixers
- IF Converters
- Synchronous Detectors
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pitch (mm) | Pkg. Dimensions (mm) | Pb (Lead) Free | Pb Free Category | MOQ | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HFA3127BZ | Obsolete | N/A | In Stock | RoHS:EN | SOIC | 16# | Tube | 3 | 1.3mm | 9.9 x 3.9 x 0.00 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | 960 | -55 to +125°C |
| HFA3127BZ96 | Obsolete | N/A | Out of Stock | RoHS:EN | SOIC | 16# | Reel | 3 | 1.3mm | 9.9 x 3.9 x 0.00 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | 2500 | -55 to +125°C |
| HFA3127RZ | Obsolete | N/A | Out of Stock | RoHS:EN | QFN | 16# | Tube | 2 | 0.5mm | 3.0 x 3.0 x 0.90 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | 600 | -55 to +125°C |
| HFA3127RZ96 | Obsolete | N/A | Out of Stock | RoHS:EN | QFN | 16# | Reel | 2 | 0.5mm | 3.0 x 3.0 x 0.90 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | 6000 | -55 to +125°C |
Filters
Applied Filters
- Price Increase NoticePDF 257 KB PIN19006 Mar 01, 2019
- Application NotePDF 338 KB mm3046 May 08, 2018AI-generated Summary: SPICE transistor models for HFA3046, HFA3096, HFA3127, and HFA3128 Ultra High Frequency transistor arrays provide parameters for NPN and PNP bipolar transistors fabricated on a complementary bipolar UHF1 process. Models focus on typical device behavior at 25°C and include performance curves showing peak transition frequencies up to 9 GHz for NPN and 5.5 GHz for PNP transistors. Package parasitic models are included but are preliminary and should not replace physical prototyping. The models exclude temperature and breakdown effects but may be updated in future releases. PSpice listings and equivalent circuit parameters for 14- and 16-lead SOIC packages are provided to aid circuit simulation and design validation.
- Product Change NoticePDF 152 KB PCN12085 Nov 07, 2012
- Application NotePDF 357 KB an1694 Jan 19, 2004AI-generated Summary: The document outlines the four fundamental internal blocks of an operational amplifier and presents a simple 2:1 stage circuit diagram. It includes important legal notices from Renesas Electronics regarding the use, liability, and intellectual property rights of their semiconductor products. The document clarifies product quality grades, intended applications, and restrictions on use in life-critical or hazardous systems. It emphasizes compliance with applicable laws and safety responsibilities when using Renesas products. Contact information for Renesas sales offices worldwide is also provided.
- DatasheetHFA3046, HFA3096, HFA3127, HFA3128 DatasheetRECOMMENDEDPDF 779 KB hfa3046-3096-3127-3128 May 09, 2000
- Application NotePDF 299 KB an9744 May 01, 2000AI-generated Summary: Linear arrays simplify RF up/down conversion by integrating multiple transistors on a single die, improving matching and reducing cost. The HFA3101 Gilbert cell, a versatile RF building block, operates as a four-quadrant multiplier used in modulators and mixers. It features symmetrical layout for stability and supports emitter degeneration to enhance linearity. Up/down converters operating around 900MHz use this cell, differing mainly in output filtering. These arrays offer flexibility, reliability, and performance in RF circuit design.
- Application NotePDF 353 KB an9315 May 01, 2000AI-generated Summary: The document details the design of high-gain, low-noise, and wideband RF amplifiers using transistor arrays such as HFA3046, HFA3096, HFA3127, and HFA3128. It emphasizes minimizing conductor length in microstrip layouts to maintain impedance and signal integrity at RF frequencies. Component evaluation using network analyzers is recommended. The wideband amplifier achieves flat 10dB gain over 600MHz bandwidth with stable temperature biasing. The high-gain amplifier demonstrates over 17dB gain and 3.9dB noise figure from 800MHz to 2.5GHz without external matching. Detailed board layouts and measured performance data support these designs.
- Application NotePDF 338 KB an9867 Nov 10, 1999AI-generated Summary: Electrical parameters are monitored during life testing to detect drift and failures, defined by exceeding datasheet limits. New products require less than 1% failure during burn-in, with failure analysis and corrective actions if exceeded. Sampling plans ensure defect rates below 3%. Life tests last 1000-3000 hours at 125°C depending on process maturity. Failure mechanisms include electromigration, ionic contamination, hot carrier injection, and dielectric rupture. Product sign-off requires all parties' approval after reliability confirmation. Space products undergo burn-in and quality conformance inspections with strict failure limits. Derating is unnecessary as datasheet limits are set at 6-sigma from characterization data, ensuring reliability.
- Application NotePDF 224 KB an9654 May 05, 1999AI-generated Summary: The document explains the reliability and failure mechanisms of semiconductor parts, focusing on life testing and wearout. It discusses how switching states cause transient current pulses and hot carrier injection, which only occur briefly during switching. Life testing at elevated temperatures accelerates aging to remove infant mortality failures, improving reliability. The failure rate follows a bathtub curve with infant mortality, useful life, and wearout phases, modeled by lognormal and exponential distributions. The Arrhenius equation relates failure rates at different temperatures. Burn-in and life tests reduce early failures without harming intrinsic reliability.
- Application NotePDF 268 KB an9740 Jan 17, 1999AI-generated Summary: This document provides important legal and usage notices for semiconductor products, emphasizing user responsibility for product design and compliance with applicable laws. It disclaims Renesas Electronics' liability for damages from improper use, alteration, or reverse engineering. Products are categorized into Standard and High Quality grades, with specific application guidelines. Users must follow the latest product specifications and implement safety measures. Export control and environmental regulations compliance is mandatory. Contact information for Renesas Electronics sales offices worldwide is also provided.
- DatasheetHFA3046, HFA3096, HFA3127, HFA3128 DatasheetRECOMMENDEDPDF 779 KB hfa3046-3096-3127-3128 May 09, 2000
Recommended Documents (1)
- DatasheetHFA3046, HFA3096, HFA3127, HFA3128 DatasheetRECOMMENDEDPDF 779 KB hfa3046-3096-3127-3128 May 09, 2000
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 338 KB mm3046 May 08, 2018AI-generated Summary: SPICE transistor models for HFA3046, HFA3096, HFA3127, and HFA3128 Ultra High Frequency transistor arrays provide parameters for NPN and PNP bipolar transistors fabricated on a complementary bipolar UHF1 process. Models focus on typical device behavior at 25°C and include performance curves showing peak transition frequencies up to 9 GHz for NPN and 5.5 GHz for PNP transistors. Package parasitic models are included but are preliminary and should not replace physical prototyping. The models exclude temperature and breakdown effects but may be updated in future releases. PSpice listings and equivalent circuit parameters for 14- and 16-lead SOIC packages are provided to aid circuit simulation and design validation.
- Application NotePDF 357 KB an1694 Jan 19, 2004AI-generated Summary: The document outlines the four fundamental internal blocks of an operational amplifier and presents a simple 2:1 stage circuit diagram. It includes important legal notices from Renesas Electronics regarding the use, liability, and intellectual property rights of their semiconductor products. The document clarifies product quality grades, intended applications, and restrictions on use in life-critical or hazardous systems. It emphasizes compliance with applicable laws and safety responsibilities when using Renesas products. Contact information for Renesas sales offices worldwide is also provided.
- Application NotePDF 299 KB an9744 May 01, 2000AI-generated Summary: Linear arrays simplify RF up/down conversion by integrating multiple transistors on a single die, improving matching and reducing cost. The HFA3101 Gilbert cell, a versatile RF building block, operates as a four-quadrant multiplier used in modulators and mixers. It features symmetrical layout for stability and supports emitter degeneration to enhance linearity. Up/down converters operating around 900MHz use this cell, differing mainly in output filtering. These arrays offer flexibility, reliability, and performance in RF circuit design.
- Application NotePDF 353 KB an9315 May 01, 2000AI-generated Summary: The document details the design of high-gain, low-noise, and wideband RF amplifiers using transistor arrays such as HFA3046, HFA3096, HFA3127, and HFA3128. It emphasizes minimizing conductor length in microstrip layouts to maintain impedance and signal integrity at RF frequencies. Component evaluation using network analyzers is recommended. The wideband amplifier achieves flat 10dB gain over 600MHz bandwidth with stable temperature biasing. The high-gain amplifier demonstrates over 17dB gain and 3.9dB noise figure from 800MHz to 2.5GHz without external matching. Detailed board layouts and measured performance data support these designs.
- Application NotePDF 338 KB an9867 Nov 10, 1999AI-generated Summary: Electrical parameters are monitored during life testing to detect drift and failures, defined by exceeding datasheet limits. New products require less than 1% failure during burn-in, with failure analysis and corrective actions if exceeded. Sampling plans ensure defect rates below 3%. Life tests last 1000-3000 hours at 125°C depending on process maturity. Failure mechanisms include electromigration, ionic contamination, hot carrier injection, and dielectric rupture. Product sign-off requires all parties' approval after reliability confirmation. Space products undergo burn-in and quality conformance inspections with strict failure limits. Derating is unnecessary as datasheet limits are set at 6-sigma from characterization data, ensuring reliability.View More (7)
Application Notes & White Papers (7)
- Price Increase NoticePDF 257 KB PIN19006 Mar 01, 2019
- Product Change NoticePDF 152 KB PCN12085 Nov 07, 2012
Product Notices (PCN, EOL, etc) (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.