Skip to main content
Renesas Electronics Corporation

Description

The HD74LS373, 8-bit register features totem-pole three-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. The high-impedance third state and increased high-logic-level drive provide this register with the capacity of being connected directly to and driving the bus lines in a bus-organized system without the need for interface or pull-up components. They are particularly attractive for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers. The eight latches are transparent D-type latches, meaning that while the enable (G) is high, the Q outputs will follow the data (D) inputs. When the enable is taken low, the output will be latched at the level of the data that was set up.

Parameters

AttributesValue
FunctionOctal D-type Transparent Latches with Non-inverted 3-state output
Temp. Range (°C)-20 to +75°C

Applied Filters: