Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 3 micron radiation hardened CMOS SOS
  • Total dose 200K RAD (Si)
  • SEP effective LET no upsets: >100 MEV-cm2/mg
  • Single Event Upset (SEU) immunity <2 x 10-9 errors/bit-day (Typ)
  • Dose rate survivability: >1 x 1012 RAD (Si)/s
  • Dose rate upset >1010 RAD (Si)/s 20ns pulse
  • Latch-up free under any conditions
  • Military temperature range: -55 °C to +125 °C
  • Significant power reduction compared to LSTTL ICs
  • DC operating voltage range: 4.5V to 5.5V
  • Input logic levels
  • VIL = 30% of VCC Max
  • VIH = 70% of VCC Min 4 input current levels Ii ≤5µA at VOL, VOH

Description

The Intersil HCS240MS is a radiation hardened inverting octal buffer/line driver, three-state, with two active-low output enables. The HCS240MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family. The HCS240MS is supplied in a 20-lead ceramic flatpack (K suffix) or an SBDIP package (D suffix).

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HCS240DMSRObsoleteN/AOut of StockSBDIP20#TubeNot Applicable2.5mm25.4 x 7.5 x 2.415962R9580901VRCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HCS240KMSRObsoleteN/AOut of StockCFP20#TrayNot Applicable1.3mm12.7 x 7.5 x 0.005962R9580901VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?