Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Pin for Pin Replacement for the HC-5504
  • Capable of 5V or 12V (VB+) Operation
  • Monolithic Integrated Device
  • DI High Voltage Process
  • Compatible With Worldwide PBX Performance Requirements
  • Controlled Supply of Battery Feed Current for Short Loops (41mA)
  • Internal Ring Relay Driver
  • Allows Interfacing With Negative Superimposed Ringing Systems
  • Low Power Consumption During Standby
  • Switch Hook Ground Key and Ring Trip Detection Functions
  • Selective Denial of Power to Subscriber Loops
  • Pb-free Available

Description

The Intersil SLIC incorporates many of the BORSHT functions on a single IC chip. This includes DC battery feed, a ring relay driver, supervisory and hybrid functions. This device is designed to maintain transmission performance in the presence of externally induced longitudinal currents. Using the unique Intersil dielectric isolation process, the SLIC can operate directly with a wide range of station battery voltages. The SLIC also provides selective denial of power. If the PBX system becomes overloaded during an emergency, the SLIC will provide system protection by denying power to selected subscriber loops. The Intersil SLIC is ideally suited for the design of new digital PBX systems by eliminating bulky hybrid transformers.

Parameters

AttributesValue
Integrated Battery SwitchNo
Long. Balance (dB)58
Loop Current (Min) (mA)58
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICW15.4 x 7.5 x 0.00241.3

Applications

  • Solid State Line Interface Circuit for Analog and Digital PBX Systems
  • Direct Inward Dial (DID) Trunks
  • Voice Messaging PBXs

Applied Filters: