Skip to main content
Renesas Electronics Corporation
EIA/ITU PABX SLIC with 40mA Loop Feed

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MHR
Lead Count (#):24
Pkg. Dimensions (mm):15.4 x 7.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (HC9P5504B-5ZX96)Download

Product Attributes

Lead Count (#)24
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Country of AssemblyCHINA, MALAYSIA, PHILIPPINES
Country of Wafer FabricationUSA
Length (mm)15.4
Long. Balance (dB)58
Loop Current (Min) (mA)58
MOQ1000
Pitch (mm)1.3
Pkg. Dimensions (mm)15.4 x 7.5 x 0.00
Pkg. TypeSOICW
Price (USD)$16.709
Qualification LevelStandard
Vcc (V)-48-5
Width (mm)7.5

Description

The Intersil SLIC incorporates many of the BORSHT functions on a single IC chip. This includes DC battery feed, a ring relay driver, supervisory and hybrid functions. This device is designed to maintain transmission performance in the presence of externally induced longitudinal currents. Using the unique Intersil dielectric isolation process, the SLIC can operate directly with a wide range of station battery voltages. The SLIC also provides selective denial of power. If the PBX system becomes overloaded during an emergency, the SLIC will provide system protection by denying power to selected subscriber loops. The Intersil SLIC is ideally suited for the design of new digital PBX systems by eliminating bulky hybrid transformers.