Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Wide Unity Gain Bandwidth 125MHz
  • Slew Rate 475V/µs
  • Input Offset Voltage 800µV
  • Differential Gain 0.03%
  • Differential Phase 0.03°
  • Supply Current (per Amplifier) 7.5mA
  • ESD Protection 4000V
  • Guaranteed Specifications at ±5V Supplies
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Description

The HA5023 is a wide bandwidth high slew rate dual amplifier optimized for video applications and gains between 1 and 10. It is a current feedback amplifier and thus yields less bandwidth degradation at high closed loop gains than voltage feedback amplifiers. The low differential gain and phase, 0. 1dB gain flatness, and ability to drive two back terminated 75Ω cables, make this amplifier ideal for demanding video applications. The current feedback design allows the user to take advantage of the amplifier's bandwidth dependency on the feedback resistor. By reducing RF, the bandwidth can be increased to compensate for decreases at higher closed loop gains or heavy output loads. The performance of the HA5023 is very similar to the popular Intersil HA-5020.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-40 to +85°C
Bandwidth (MHz)125
Gain Min1
Offset Voltage (Max) (mV)3
IBIAS (nA)4000
IOUT (A)0.02
CMRR (dB)53
PSRR (db)60
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
IS per Amp (mA)7.5
Noise VN (nV/√Hz)4.5
Single Supply Voltage Range (V)9 - 30
Slew Rate (V/µs)475
VOUT (V)6
VS (Min) (V)9
VS (Max) (V)30
2nd Harmonic (dB)-51
3rd Harmonic (dB)-55
Diff Gain (%)0.03
Diff Phase (°)0.03
Topology [Rail 1]CFA
EnableNo
Output Headroom (V)2
Distortion Conditions2Vpp, 10MHz
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3

Applications

  • Video Gain Block
  • Video Distribution Amplifier/RGB Amplifier
  • Flash A/D Driver
  • Current to Voltage Converter
  • Medical Imaging
  • Radar and Imaging Systems
  • Video Switching and Routing
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
HA5023IBZActiveAvailableIn StockRoHS:EN
SOIC1ku | $4.718#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINA, MALAYSIA, PHILIPPINESUSA
HA5023IBZ96ActiveAvailableIn StockRoHS:EN
SOIC1ku | $4.718#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINA, MALAYSIA, PHILIPPINESUSA
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?