Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • This Circuit is Processed in Accordance to MIL-STD-883 and is Fully Conformant Under the Provisions of Paragraph 1.2.1.
  • Low Noise Voltage @ 1kHz 4.5nV/√Hz Max
  • Low Noise Current @ 1kHz 3pA/√Hz Max
  • Wide Unity Gain Bandwidth 10MHz Min
  • High Gain (Full Temp) 100kV/V Min (Room Temp) 1MV/V Typ
  • Slew Rate 6V/µs Min
  • High CMRR/PSRR (Full Temp) 80dB Min
  • High Output Drive Capability (Full Temp) 25mA

Description

Support is limited to customers who have already adopted these products.

The HA-5101/883 is a dielectrically isolated operational amplifier featuring low noise and high performance. This amplifier has an excellent noise voltage density of 4. 5nV/√Hz (max) at 1kHz. The unity gain stable HA-5101/883 yields a 10MHz unity gain bandwidth and a 6V/µs slew rate. DC characteristics of the HA-5101/883 assure accurate performance. The 3mV (max) offset voltage is externally adjustable and offset voltage drift is just 3µV/°C. Low bias currents (200nA max) reduce input current errors and the high open loop voltage gain of 100kV/V, over temperature, increases the loop gain for low distortion amplification. The HA-5101/883 is ideal for audio applications, especially low-level signal amplifiers such as microphone, tape head and preamplifiers. Additionally, it is well suited for low distortion oscillators, low noise function generators and high Q filters.

Applications

  • High Quality Audio Preamplifiers
  • High Q Active Filters
  • Low Noise Function Generators
  • Low Distortion Oscillators
  • Low Noise Comparators
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
5962-89635012AObsoleteN/AOut of StockCLCC20#TubeNot Applicable1.3mm8.9 x 8.9 x 0.00NoHot Solder Dip112-55 to +125°C34371
5962-8963501PAObsoleteN/AOut of StockCERDIP8#TubeNot Applicable2.5mm9.7 x 6.3 x 0.00NoHot Solder Dip192-55 to +125°C34371
HA7-5101/883ObsoleteN/AIn StockCERDIP8#TubeNot Applicable2.5mm9.7 x 6.3 x 0.00NoHot Solder Dip240-55 to +125°C34371
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?