Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8S/2345 Group is supported only for customers who have already adopted these products. The RX230 Group is recommended for new designs.

Applications

  • Car Audio
  • Chassis & Safety
  • Home Appliance
  • Connectivity
Part NumberStatusSamplesStockRoHSPackageCPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMAEthernetTemp. Range (°C)Moisture Sensitivity Level (MSL)
D12340F10IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPH8S/200016100#10MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +85
D12340F10VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPH8S/200016100#10MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +75
D12340F20IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPH8S/200016100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +85
D12340F20VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPH8S/200032100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo
D12340FA10IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FQFPH8S/200016100#10MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +85
D12340FA10VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FQFPH8S/2000162KB100#10MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +75
D12340FA20IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FQFPH8S/200016100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +85
D12340FA20VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FQFPH8S/2000162KB100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +75
D12340TE10IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#10MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +85
D12340TE10VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#10MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +75
D12340TE20IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +85
D12340TE20VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/2000162KB100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +75
D12340TF10IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#10MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +85
D12340TF10VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#10MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +75
D12340TF20IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +85
D12340TF20VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +75
D72345F10IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPH8S/200016100#10MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +85
D72345F10VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPH8S/200016100#10MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +75
D72345F20IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPH8S/200016100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +85
D72345F20VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPH8S/200016100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +75
D72345FA10IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FQFPH8S/200016100#10MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +85
D72345FA10VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FQFPH8S/200016100#10MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +75
D72345FA20IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FQFPH8S/2000164KB128KB100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +85
D72345FA20VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FQFPH8S/2000164KB128KB100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +75
D72345TE10IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#10MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +85
D72345TE10VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#10MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +75
D72345TE20IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +85
D72345TE20VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +75
D72345TF10IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#10MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +85
D72345TF10VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#10MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +75
D72345TF20IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +85
D72345TF20VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +75
DF2345F20IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPH8S/200016100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +85
DF2345F20VObsoleteN/AIn StockRoHS:EN
RoHS:JA
QFPH8S/2000164KB128KB100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +75
DF2345FA20IVObsoleteN/AIn StockRoHS:EN
RoHS:JA
FQFPH8S/2000164KB128KB100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +85
DF2345FA20VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FQFPH8S/2000164KB128KB100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +753
DF2345TE20IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +85
DF2345TE20VObsoleteN/AIn StockRoHS:EN
RoHS:JA
TFQFPH8S/2000164KB128KB100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +75
DF2345TF20IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-40 to +85
DF2345TF20VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#20MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +75

Support Communities

  1. FDT4.X H8S2345F

    Hi everyone. I'm needing to upload to a 2345F via RS232.  I have downloaded the 3.05 Protocol A Kernels, change the Xtal Freq to 16.00 (crystal on the board), and import the .fcf into 4.0. However I seem to be missing a uGen2345.cde file. I ...

    May 4, 2010

Knowledge Base

  1. H8S Family: Why is it an advantage to have individual vectors for each peripheral ?

    "Speed of operation. The CPU does not have to consume time by interrogating a status register to determine which interrupt has been generated."

    Mar 23, 2009
  2. Why is there a delay between vector read and transfer information read?

    Address calculation

    Mar 23, 2009
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?