Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8S/20203R, 20215R Group is supported only for customers who have already adopted these products. The RX130, RX230, RL78/G14, RL78/I1C are recommended.

Applications

  • Office Security
  • Home Appliance
  • Healthcare
  • Home Security
Part NumberStatusSamplesStockRoHSPackageCPUBit SizeRAM (KB)Program Memory (KB)Data Flash (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMAEthernetTemp. Range (°C)
R4F20214RDFD#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFPH8S/20001612KB192KB8KB80#20MHz8-bit x 3-ch, 16-bit x 5-ch10-bit x 12-ch8-bit x 2-chYesYesNoNo-40 to +85
R4F20214RNFD#V0Last Time BuyN/AOut of StockContactLQFPH8S/20001612KB192KB8KB80#20MHz8-bit x 3-ch, 16-bit x 5-ch10-bit x 12-ch8-bit x 2-chYesYesNoNo-20 to +85
R4F20215RDFD#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFPH8S/20001612KB256KB8KB80#20MHz8-bit x 3-ch, 16-bit x 5-ch10-bit x 12-ch8-bit x 2-chYesYesNoNo-40 to +85
R4F20215RNFD#V0Last Time BuyN/AOut of StockContactLQFPH8S/20001612KB256KB8KB80#20MHz8-bit x 3-ch, 16-bit x 5-ch10-bit x 12-ch8-bit x 2-chYesYesNoNo-20 to +85