Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8/38124 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RL78/L13, RL78/L1C, RX113 Group.

Part NumberStatusSamplesStockPackageCPUBit SizeRAM (KB)Program Memory (KB)Operating Freq (Max) (MHz)Lead Count (#)TimerADCEthernetLVD or PVDDMATemp. Range (°C)
DF38122HVObsoleteN/AOut of StockQFPH8/300L81KB16KB10MHz80#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-20 to +75
DF38122HWVObsoleteN/AOut of StockQFPH8/300L810MHz80#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-40 to +85
DF38122WVObsoleteN/AIn StockTFQFPH8/300L81KB16KB10MHz80#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-20 to +75
DF38122WWVObsoleteN/AOut of StockTFQFPH8/300L810MHz80#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-40 to +85
DF38124HVObsoleteN/AOut of StockQFPH8/300L81KB32KB10MHz80#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-20 to +75
DF38124HWVObsoleteN/AOut of StockQFPH8/300L81KB32KB10MHz80#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-40 to +85
DF38124WVObsoleteN/AIn StockTFQFPH8/300L81KB32KB10MHz80#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-20 to +75
DF38124WWVObsoleteN/AOut of StockTFQFPH8/300L81KB32KB10MHz80#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-40 to +85