Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8/3664 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.

Part NumberStatusSamplesStockPackageCPUBit SizeOperating Freq (Max) (MHz)Lead Count (#)TimerADCCAN (ch)EthernetLVD or PVDDMATemp. Range (°C)
HD6433660BXXXPNRNDN/AOut of StockSDIPH8/300H321MHz42#8-bit x 2-ch, 16-bit x 1-ch10-bit x 4-ch0NoNoNo
HD6433660XXXFPNRNDN/AOut of StockLFQFPH8/300H1616MHz64#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433660XXXFXNRNDN/AOut of StockLQFPH8/300H1616MHz48#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433660XXXFYNRNDN/AOut of StockLFQFPH8/300H1616MHz48#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433660XXXHNRNDN/AOut of StockQFPH8/300H1616MHz64#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433661BXXXPNRNDN/AOut of StockSDIPH8/300H1616MHz42#8-bit x 2-ch, 16-bit x 1-ch10-bit x 4-ch0NoNoNo-40 to +85°C
HD6433661XXXFPNRNDN/AOut of StockLFQFPH8/300H1616MHz64#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433661XXXFXNRNDN/AOut of StockLQFPH8/300H1616MHz48#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433661XXXFYNRNDN/AOut of StockLFQFPH8/300H1616MHz48#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433661XXXHNRNDN/AOut of StockQFPH8/300H1616MHz64#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433662BXXXPNRNDN/AOut of StockSDIPH8/300H1616MHz42#8-bit x 2-ch, 16-bit x 1-ch10-bit x 4-ch0NoNoNo-40 to +85°C
HD6433662XXXFPNRNDN/AOut of StockLFQFPH8/300H1616MHz64#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433662XXXFXNRNDN/AOut of StockLQFPH8/300H1616MHz48#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433662XXXFYNRNDN/AOut of StockLFQFPH8/300H1616MHz48#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433662XXXHNRNDN/AOut of StockQFPH8/300H1616MHz64#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433663XXXFPNRNDN/AOut of StockLFQFPH8/300H1616MHz64#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433663XXXFXNRNDN/AOut of StockLQFPH8/300H1616MHz48#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433663XXXFYNRNDN/AOut of StockLFQFPH8/300H1616MHz48#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433663XXXHNRNDN/AOut of StockQFPH8/300H1616MHz64#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433663XXXPNRNDN/AOut of StockSDIPH8/300H1616MHz42#8-bit x 2-ch, 16-bit x 1-ch10-bit x 4-ch0NoNoNo-40 to +85°C
HD6433664BXXXPNRNDN/AOut of StockSDIPH8/300H1616MHz42#8-bit x 2-ch, 16-bit x 1-ch10-bit x 4-ch0NoNoNo-40 to +85°C
HD6433664XXXFPNRNDN/AOut of StockLFQFPH8/300H1616MHz64#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433664XXXFXNRNDN/AOut of StockLQFPH8/300H1616MHz48#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433664XXXFYNRNDN/AOut of StockLFQFPH8/300H1616MHz48#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433664XXXHNRNDN/AOut of StockQFPH8/300H1616MHz64#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD64F3664BPObsoleteN/AOut of StockPackageH8/300H1616MHz42#8-bit x 2-ch, 16-bit x 1-ch10-bit x 4-ch0NoNoNo-40 to +85°C
HD64F3664FXObsoleteN/AOut of StockPackageH8/300H1616MHz48#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD64F3664FYObsoleteN/AOut of StockPackageH8/300H1616MHz48#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD64F3664HObsoleteN/AOut of StockPackageH8/300H1616MHz64#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD64N3664FPObsoleteN/AOut of StockPackageH8/300H1616MHz64#8-bit x 2-ch, 16-bit x 1-ch10-bit x 8-ch0NoNoNo-40 to +85°C