Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Microcontrollers with a 32-bit H8/300H CPU core

Package Information

CAD Model:View CAD Model
Pkg. Type:SDIP
Pkg. Code:pkg_19
Lead Count (#):42
Pkg. Dimensions (mm):37.3 x 14 x 5.1
Pitch (mm):1.78

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPUH8/300H
Bit Size16
Operating Freq (Max) (MHz)16
Lead Count (#)42
Timer8-bit x 2-ch, 16-bit x 1-ch
ADC10-bit x 4-ch
CAN (ch)0
EthernetNo
LVD or PVDNo
DMANo
Temp. Range (°C)-40 to +85°C
Family NameH8
Length (mm)37.3
Pkg. Dimensions (mm)37.3 x 14 x 5.1
RTCNo
Width (mm)14

Description

The H8/3664 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.