Skip to main content
Renesas Electronics Corporation
Microcontrollers with a 32-bit H8/300H CPU core

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_103
Lead Count (#):48
Pkg. Dimensions (mm):10 x 10 x 1.7
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPUH8/300H
Bit Size16
Operating Freq (Max) (MHz)16
Lead Count (#)48
Timer8-bit x 2-ch, 16-bit x 1-ch
ADC10-bit x 8-ch
CAN (ch)0
EthernetNo
LVD or PVDNo
DMANo
Temp. Range (°C)-40 to +85°C
Family NameH8
Length (mm)10
Pkg. Dimensions (mm)10 x 10 x 1.7
RTCNo
Width (mm)10

Description

The H8/3664 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.