Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8/36077, H8/36079 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.

Applications

  • Home Appliance
  • Motor Control
Part NumberStatusSamplesStockPackageCPUBit SizeRAM (KB)Program Memory (KB)Operating Freq (Max) (MHz)Lead Count (#)TimerADCEthernetLVD or PVDDMATemp. Range (°C)
DF36074GFZVObsoleteN/AOut of StockLFQFPH8/300H164KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-20 to +75
DF36074GFZWVObsoleteN/AOut of StockLFQFPH8/300H164KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-40 to +85
DF36074GHVObsoleteN/AIn StockQFPH8/300H164KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-20 to +75
DF36074GHWVObsoleteN/AOut of StockQFPH8/300H164KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-40 to +85
DF36074LFZVObsoleteN/AIn StockLFQFPH8/300H164KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-20 to +75
DF36074LFZWVObsoleteN/AIn StockLFQFPH8/300H164KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-40 to +85
DF36074LHVObsoleteN/AIn StockQFPH8/300H164KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-20 to +75
DF36074LHWVObsoleteN/AIn StockQFPH8/300H164KB32KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-40 to +85
DF36077GFZVObsoleteN/AOut of StockLFQFPH8/300H164KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-20 to +75
DF36077GFZWVObsoleteN/AOut of StockLFQFPH8/300H164KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-40 to +85
DF36077GHVObsoleteN/AOut of StockQFPH8/300H164KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-20 to +75
DF36077GHWVObsoleteN/AOut of StockQFPH8/300H164KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-40 to +85
DF36077LFZVObsoleteN/AOut of StockLFQFPH8/300H164KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-20 to +75
DF36077LFZWVObsoleteN/AOut of StockLFQFPH8/300H164KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-40 to +85
DF36077LHVObsoleteN/AOut of StockQFPH8/300H164KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-20 to +75
DF36077LHWVObsoleteN/AOut of StockQFPH8/300H164KB56KB20MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoYesNo-40 to +85

Support Communities

  1. H8/36077 Using HEW and E8a emulator - Experiencing strange problem

    HiI'm having a problem with an own design PCB which uses an H8/36077 controller.I am using an interrupt service routine trgigered by the B2 timer, and one of the functions is to toggle an LED at a rate that will indicate function and status.A simple ...

    Aug 28, 2012
  2. H8/36077 in High Performance Embedded Workbench - Help required.

    I have developed a module of code in assembler to run on the H8/36077 processor.This is a stand alone module, and I'm not using any of the automatically loaded files that show up when you open a new project in HEW.The code assembles without error ...

    Apr 19, 2012

Knowledge Base

  1. Can I use WDT on an H8/300H Tiny device as an interval timer?

    No, you can't.

    Mar 26, 2009
  2. (H8/300H Tiny) When should I set the stack pointer?

    The first instruction of your program should set the stack pointer.

    Mar 26, 2009
  3. What is the current consumption value of H8/300H Tiny series in each mode?

    Please refer to the current consumption data available on the characteristic information page in this site.

    Mar 25, 2009
View All Results from Knowledge Base (51)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?