Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8/3032 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.

Part NumberStatusSamplesStockPackageCPUBit SizeOperating Freq (Max) (MHz)Lead Count (#)TimerADCCAN (ch)EthernetLVD or PVDDMATemp. Range (°C)
D73032FI18VObsoleteN/AOut of StockQFPH8/300H1618MHz80#16-bit x 5-ch10-bit x 8-chNoNoNo-40 to +85
D73032VX10VObsoleteN/AOut of StockTFQFPH8/300H1610MHz80#16-bit x 5-ch10-bit x 8-chNoNoNo-20 to +75
D73032VXI10VObsoleteN/AOut of StockTFQFPH8/300H1610MHz80#16-bit x 5-ch10-bit x 8-chNoNoNo-40 to +85
D73032VXI8VObsoleteN/AOut of StockTFQFPH8/300H168MHz80#16-bit x 5-ch10-bit x 8-chNoNoNo-40 to +85
D73032X18VObsoleteN/AOut of StockTFQFPH8/300H1618MHz80#16-bit x 5-ch10-bit x 8-chNoNoNo-20 to +75
D73032XI16VObsoleteN/AOut of StockTFQFPH8/300H1616MHz80#16-bit x 5-ch10-bit x 8-chNoNoNo-40 to +85
D73032XI18VObsoleteN/AOut of StockTFQFPH8/300H1618MHz80#16-bit x 5-ch10-bit x 8-chNoNoNo-40 to +85
HD6433030SXXXFNRNDN/AOut of StockQFPH8/300H3218MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo
HD6433030SXXXFINRNDN/AOut of StockQFPH8/300H1618MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433030SXXXTFNRNDN/AOut of StockTFQFPH8/300H1618MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6433030SXXXTFINRNDN/AOut of StockTFQFPH8/300H1618MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433031SXXXFNRNDN/AOut of StockQFPH8/300H1618MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6433031SXXXFINRNDN/AOut of StockQFPH8/300H1618MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433031SXXXTFNRNDN/AOut of StockTFQFPH8/300H1618MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6433031SXXXTFINRNDN/AOut of StockTFQFPH8/300H1618MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433032SXXXFNRNDN/AOut of StockQFPH8/300H1618MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6433032SXXXFINRNDN/AOut of StockQFPH8/300H1618MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6433032SXXXTFNRNDN/AOut of StockTFQFPH8/300H1618MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6433032SXXXTFINRNDN/AOut of StockTFQFPH8/300H1618MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6473032F16VNRNDN/AOut of StockQFPH8/300H1616MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6473032F18VNRNDN/AOut of StockQFPH8/300H1618MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6473032FI16VNRNDN/AOut of StockQFPH8/300H1616MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo-40 to +85°C
HD6473032TF16VNRNDN/AOut of StockTFQFPH8/300H1616MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6473032VF8VNRNDN/AOut of StockQFPH8/300H168MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C
HD6473032VTF8VNRNDN/AOut of StockTFQFPH8/300H168MHz80#16-bit x 5-ch10-bit x 8-ch0NoNoNo-20 to +75°C