Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

GR-COTTON

Overview

GR-COTTON is a white and round board that has full-color LEDs to link between light and design. You can use a CR2032 battery and write a program via USB cable. Designers can check the operation using an LED and create a gadgets smoothly.

gr-cotton-sp

GR-COTTON Board Front

GR-COTTON Key Features

  • Embeds a Renesas RL78/G13 group 16-bit microcontroller
  • The socket for CR2032 is mounted on the reverse side
GR-COTTON Board Back

GR-COTTON Pin Map

Detailed Specification

Microcontroller

RL78/G13 (R5F100GJAF B 48-pin QFP)

ROM/RAM

256KB/20KB

Data Flash

8KB

Main Clock

32MHz (internal)

Sub Clock

32.768kHz

Operating Voltage

3.3V*

* The operating voltage of MCU is from 1.8V to 5.5V

Schematic/Design

Sketch Reference

  • GR-COTTON Sketch Reference

Creating & Writing Programs (Sketches)

There are several programming projects that can be done using the GR-COTTON board, including:

  • Sketch Using a Web Compiler
  • Sketch Using IDE for GR

Project File for e2 studio

Project file for sketching in the Eclipse-based development environment e2 studio. For downloading and installing e2 studio, please refer to the e2 studio product page.

Note: This is a project exported in e2 studio Version 5.4. It cannot be imported successfully in Version 6.0. For later versions please check that the import is compatible.

GR-COTTON Board Distributor

Type Title Date
Other PDF 91 KB
Other PDF 952 KB
2 items
Type Title Date
Software & Tools - Other ZIP 592 KB
1 item