Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 150MHz -3dB bandwidth
  • CAT-5 compensation
  • 75MHz @ 1000ft
  • 125MHz @ 500ft
  • 33mA supply current
  • Differential input range 3.2V
  • Common mode input range ±4.5V
  • ±5V supply
  • Output to within 1.5V of supplies
  • Available in 16 Ld QSOP package
  • Pb-free available (RoHS compliant)

Description

The EL9110 is a single channel differential receiver and equalizer. It contains a High-Speed differential receiver with 5 programmable poles. The outputs of these pole blocks are then summed into an output buffer. The equalization length is set with the voltage on a single pin. The EL9110 also contains a three-statable output, enabling multiple devices to be connected in parallel and used in a multiplexing application. The gain can be adjusted up or down by 6dB using the VGAIN control signal. In addition, a further 6dB of gain can be switched in to provide a matched drive into a cable. The EL9110 has a bandwidth of 150MHz and consumes just 33mA on ±5V supply. A single input voltage is used to set the compensation levels for the required length of cable. The EL9110 is available in the 16 Ld QSOP package and is specified for operation over the full -40°C to +85°C temperature range.

Applications

  • Twisted-pair receiving/equalizer
  • KVM (Keyboard/Video/Mouse)
  • VGA over twisted-pair
  • Security video
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
EL9110IUZObsoleteN/AIn StockRoHS:EN
SOIC16#Tube2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
EL9110IUZ-T13ObsoleteN/AOut of StockRoHS:EN
SOIC16#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
EL9110IUZ-T7ObsoleteN/AOut of StockRoHS:EN
SOIC16#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?