Skip to main content
Renesas Electronics Corporation
500MHz Rail-to-Rail Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSF
Lead Count (#):16
Pkg. Dimensions (mm):9.9 x 3.9 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (EL8302ISZ-T7)Download

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)9.9 x 3.9 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-74
3rd Harmonic (dB)-87
AVOL (dB)90
Bandwidth (MHz)500
CMRR (dB)95
Channels (#)3
Diff Gain (%)0.01
Diff Phase (°)0.01
Distortion Conditions2Vpp, 10MHz
EnableYes
Gain Min1
IBIAS (nA)6000
IOUT (A)0.065
IS per Amp (mA)5.6
Length (mm)9.9
MOQ1000
Noise VN (nV/√Hz)12
Offset Voltage (Max) (mV)7
Output Headroom (V)0.1
PSRR (db)95
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail Input-Vs
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)3 - 5.5
Slew Rate (V/µs)600
Thermal ShutdownNo
Topology [Rail 1]VFA
VOUT (V)4.85
VS (Max) (V)5.5
VS (Min) (V)3
Width (mm)3.9
field__slew_rate_typical_600

Description

The EL8302 represents a triple rail-to-rail amplifier with a - 3dB bandwidth of 500MHz and slew rate of 600V/µs. Running off a very low supply current of 5. 6mA per channel, the EL8302 also features inputs that go to 0. 15V below the VS- rail. The EL8302 includes a fast-acting disable/power-down circuit. With a 25ns disable and a 200ns enable, the EL8302 is ideal for multiplexing applications. The EL8302 is designed for a number of general purpose video, communication, instrumentation, and industrial applications. The EL8302 is available in an 16-pin SO and 16-pin QSOP packages and is specified for operation over the -40°C to +85°C temperature range.