Features
- TFT-LCD display supply
- Boost regulator
- VON charge pump
- VOFF charge pump
- 2.7V to 14V VIN supply
- 5V VBOOST 17V
- 5V VON 40V
- -40V VOFF 0V
- VBOOST = 12V @ 470mA
- VBOOST = 15V @ 370mA
- High frequency, small inductor DC/DC boost circuit
- Over 90% efficient DC/DC boost converter capability
- Adjustable frequency
- Adjustable soft-start
- Adjustable outputs
- Small parts count
- Pb-free plus anneal available (RoHS compliant)
Description
The EL7583 is a 3-channel DC/DC converter IC which is designed primarily for use in TFT-LCD applications. It features a PWM boost converter with 2. 7V to 14V input capability and 5V to 17V output, which powers the column drivers and provides up to 470mA @ 12V, 370mA @ 15V from 5V supply. A pair of charge pump control circuits provide regulated outputs of VON and VOFF supplies at 8V to 40V and -5V to -40V, respectively, each at up to 60mA. The EL7583 features adjustable switching frequency, adjustable soft start, and a separate output VON enable control to allow selection of supply start-up sequence. An over-temperature feature is provided to allow the IC to be automatically protected from excessive power dissipation. The EL7583 is available in a standard 20 Ld TSSOP package and the Pb-free 20 Ld HTSSOP package. Both are specified for operation over the full -40°C to +85°C temperature range.
Applications
- TFT-LCD panels
- PDAs
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| EL7583IREZ | Obsolete | N/A | In Stock | RoHS:EN | TSSOP-EP | 20# | Tube | 3 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
| EL7583IREZ-T13 | Obsolete | N/A | Out of Stock | RoHS:EN | TSSOP-EP | 20# | Reel | 3 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
| EL7583IREZ-T7 | Obsolete | N/A | In Stock | RoHS:EN | TSSOP-EP | 20# | Reel | 3 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
Filters
Applied Filters
- Product Change NoticePDF 98 KB PCN12094 Dec 19, 2012
- Application NotePDF 236 KB an1108 Apr 15, 2003AI-generated Summary: This document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design, liability disclaimers by Renesas Electronics, restrictions on modification and reverse engineering, and classification of product quality grades. It also highlights safety requirements, compliance with laws and regulations, and the necessity to consult the latest product information. Contact details for Renesas Electronics sales offices worldwide are provided.
- Application NotePDF 817 KB an1101 Apr 15, 2003AI-generated Summary: The document details the design of a high-efficiency DC-DC converter using the EL75XX series. It explains the pin functions, including charge pump capacitors, voltage doubler input, ground connections, and control signals. The basic buck regulator topology is described, showing how the output voltage depends on input voltage and duty cycle. It also covers synchronized rectification, replacing diodes with low-resistance FETs to improve efficiency and reduce power loss, with the addition of a Schottky diode to enhance reliability during transient states.
- Application NotePDF 453 KB an1096 Apr 15, 2003AI-generated Summary: The document details thermal design considerations for the EL75XX series, focusing on the 28 PSOP 2 package. It explains two versions of the package—slug down and slug up—with different mounting and heat dissipation options. Various heatsink configurations, bonding materials, and forced air convection methods improve thermal performance, enabling power dissipation from 2W up to 9W. Thermal resistance values and the effects of airflow on heat dissipation are analyzed with graphical data.
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 236 KB an1108 Apr 15, 2003AI-generated Summary: This document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design, liability disclaimers by Renesas Electronics, restrictions on modification and reverse engineering, and classification of product quality grades. It also highlights safety requirements, compliance with laws and regulations, and the necessity to consult the latest product information. Contact details for Renesas Electronics sales offices worldwide are provided.
- Application NotePDF 817 KB an1101 Apr 15, 2003AI-generated Summary: The document details the design of a high-efficiency DC-DC converter using the EL75XX series. It explains the pin functions, including charge pump capacitors, voltage doubler input, ground connections, and control signals. The basic buck regulator topology is described, showing how the output voltage depends on input voltage and duty cycle. It also covers synchronized rectification, replacing diodes with low-resistance FETs to improve efficiency and reduce power loss, with the addition of a Schottky diode to enhance reliability during transient states.
- Application NotePDF 453 KB an1096 Apr 15, 2003AI-generated Summary: The document details thermal design considerations for the EL75XX series, focusing on the 28 PSOP 2 package. It explains two versions of the package—slug down and slug up—with different mounting and heat dissipation options. Various heatsink configurations, bonding materials, and forced air convection methods improve thermal performance, enabling power dissipation from 2W up to 9W. Thermal resistance values and the effects of airflow on heat dissipation are analyzed with graphical data.
Application Notes & White Papers (3)
- Product Change NoticePDF 98 KB PCN12094 Dec 19, 2012
Product Notices (PCN, EOL, etc) (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.