Skip to main content
Renesas Electronics Corporation
550MHz Differential Line Receivers

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MLP
Lead Count (#):24
Pkg. Dimensions (mm):8.6 x 3.9 x 1.55
Pitch (mm):0.6

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (EL5375IUZ-T13)Download

Product Attributes

Lead Count (#)24
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-65
3rd Harmonic (dB)-78
Bandwidth (MHz)550
CMRR (dB)95
Channels (#)3
Diff Gain (%)0.1
Diff Phase (°)0.1
Distortion Conditions2Vpp, 5MHz
EnableYes
Gain Min1
IBIAS (nA)12500
IOUT (A)0.067
IS per Amp (mA)9.6
Length (mm)8.6
MOQ2500
Noise VN (nV/√Hz)21
Offset Voltage (Max) (mV)30
Output Headroom (V)1.46
PSRR (db)56
Pitch (mm)0.6
Pkg. Dimensions (mm)8.6 x 3.9 x 1.55
Pkg. TypeQSOP
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)4.75 - 11
Slew Rate (V/µs)900
Thermal ShutdownNo
Thickness (mm)1.55
Topology [Rail 1]VFA
VOUT (V)7.49
VS (Max) (V)11
VS (Min) (V)4.75
Width (mm)3.9
field__slew_rate_typical_900

Description

The EL5175 and EL5375 are single and triple high bandwidth amplifiers designed to extract the difference signal from noisy environments. They are primarily targeted for applications such as receiving signals from twisted-pair lines or any application where common mode noise injection is likely to occur. The EL5175 and EL5375 are stable for a gain of one and requires two external resistors to set the voltage gain for each channel. The output common mode level is set by the reference pin (VREF), which has a -3dB bandwidth of over 450MHz. Generally, this pin is grounded but it can be tied to any voltage reference. The output can deliver a maximum of ±60mA and is short circuit protected to withstand a temporary overload condition. The EL5175 is available in the 8 Ld SOIC and 8 Ld MSOP packages and the EL5375 in the 24 Ld QSOP package. All are specified for operation over the full -40°C to +85°C temperature range.