Skip to main content
Renesas Electronics Corporation

Features

  • Fully differential outputs and feedback
  • Input range ±2.3V typ.
  • 250MHz 3dB bandwidth
  • 800V/µs slew rate
  • Low distortion at 5MHz
  • Single 5V or dual ±5V supplies
  • 90mA maximum output current
  • Low power - 8mA per channel
  • Pb-free available (RoHS compliant)

Description

Support is limited to customers who have already adopted these products.

The EL5171 and EL5371 are single and triple bandwidth amplifiers with an output in differential form. They are primarily targeted for applications such as driving twisted-pair lines in component video applications. The input signal is single-ended and the outputs are always differential. On the EL5171 and EL5371, two feedback inputs provide the user with the ability to set the gain of each device (stable at minimum gain of one). For a fixed gain of two, please see EL5170 and EL5370. The output common mode level for each channel is set by the associated VREF pin, which have a -3dB bandwidth of over 50MHz. generally, these pins are grounded but can be tied to any voltage reference. All outputs are short circuit protected to withstand temporary overload condition. The EL5171 and EL5371 are specified for operation over the full -40°C to +85°C temperature range.

Applications

  • Twisted-pair driver
  • Differential line driver
  • VGA over twisted-pair
  • ADSL/HDSL driver
  • Single-ended to differential amplification
  • Transmission of analog signals in a noisy environment

Applied Filters: