Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Pb-free available (RoHS compliant)
  • Gain selectable (+1, -1, +2)
  • 450MHz -3dB BW (AV = -1, +1, +2)
  • 3.5mA supply current per amplifier
  • Single and dual supply operation, from 5V to 12V
  • Available in SOT-23 packages
  • 350MHz, 1.5mA product available (EL5106 and EL5306)

Description

The EL5108 and EL5308 are fixed gain amplifiers with a bandwidth of 450MHz. This makes these amplifiers ideal for today's High-Speed video and monitor applications. They feature internal gain-setting resistors and can be configured in a gain of +1, -1 or +2. The same bandwidth is seen in both gain-of-1 and gain-of-2 applications. The EL5108 and EL5308 also incorporate an enable and disable function to reduce the supply current to 25µA typical per amplifier. Allowing the CE pin to float or applying a low logic level will enable the amplifier. The EL5108 is offered in the 6 Ld SOT-23 and the industry-standard 8 Ld SOIC packages and the EL5308 is available in the 16 Ld SOIC and 16 Ld QSOP packages. All operate over the industrial temperature range of -40°C to +85°C.

Applications

  • Battery powered equipment
  • Handheld, portable devices
  • Video amplifiers
  • Cable drivers
  • RGB amplifiers
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
EL5308IUZObsoleteN/AOut of StockRoHS:EN
QSOP16#Tube2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
EL5308IUZ-T13ObsoleteN/AOut of StockRoHS:EN
QSOP16#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
EL5308IUZ-T7ObsoleteN/AIn StockRoHS:EN
QSOP16#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C