Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 200MHz -3dB bandwidth
  • 0.75mA supply current
  • 1700V/µs slew rate
  • Single and dual supply operation, from 5V to 10V supply span
  • Fast enable/disable (EL5160, EL5260 and EL5360 only)
  • Available in SOT-23 packages
  • Pb-Free (RoHS compliant)

Description

The EL5160, EL5161, EL5260, EL5261, and EL5360 are current feedback amplifiers with a bandwidth of 200MHz and operate from just 0. 75mA supply current. This makes these amplifiers ideal for today’s High-Speed video and monitor applications. With the ability to run from a single supply voltage from 5V to 10V, these amplifiers are ideal for handheld, portable, or battery-powered equipment. The EL5160, EL5260, and EL5360 also incorporate an enable and disable function to reduce the supply current to 14µA typical per amplifier. Allowing the CE pin to float or applying a low logic level enables the corresponding amplifier. The EL5160 is available in the 6 Ld SOT-23 and 8 Ld SOIC packages, the EL5161 in 5 Ld SOT-23 package, the EL5260 in the 10 Ld MSOP package, the EL5261 in 8 Ld SOIC package, the EL5360 in 16 Ld SOIC and QSOP packages. All operate over the industrial temperature range of -40°C to +85°C.

Applications

  • Battery-powered equipment
  • Handheld, portable devices
  • Video amplifiers
  • Cable drivers
  • RGB amplifiers
  • Test equipment
  • Instrumentation
  • Current-to-voltage converters
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
EL5161IWZ-T7ObsoleteN/AOut of StockRoHS:EN
SOT235#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
EL5161IWZ-T7AObsoleteN/AIn StockRoHS:EN
SOT235#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?