Skip to main content
Renesas Electronics Corporation

Features

  • 2.8V to 5.5V input voltage
  • 1x 16A DA9223-A
  • 3MHz nominal switching frequency (allows use of low profile [1mm] inductors)
  • ±1% accuracy (static)
  • ±3% accuracy (dynamic)
  • 0.3V to 1.57V output voltage 1.57V to 4.3V with resistor divider
  • Package: TFBGA 9.0mm x 5.0mm x 0.8mm

Description

The DA9223-A is a Power Management IC (PMIC) optimized for the supply of CPUs, GPUs and DDR memory rails in automotive in-vehicle infotainment systems, Advanced Driver Assistance Systems (ADAS), navigation, and telematics applications. The fast transient response (10A/µs) and load regulation are optimized for the latest generation of multicore application processors.

Benefits

  • Dynamic Voltage Control (DVC)
  • Automatic phase shedding
  • Integrated power switches
  • Remote sensing at point of load
  • I2C/SPI compatible interface
  • Adjustable soft-start
  • -40 ºC to +105 ºC temperature range
  • AEC-Q100 Grade 2 qualified
  • 66 TFBGA 0.8mm pitch

Supported SoC PMIC Platforms

  • Renesas R-Car Processor Family
    • R-Car H3

Parameters

AttributesValue
Qualification LevelAutomotive
Total step-down DC/DC converter channels (#)1
Step-up DC/DC converter Channels (#)0
Input Voltage (Min) (V)2.8
Input Voltage (Max) (V)5.5
Bus Voltage (Max) (V)5.5
Output Current Max (A)16
Outputs (#)1
Function1-ch PMIC
Comm. InterfaceI2C & SPI
Battery InterfaceNo
GPIOs (#)5
Integrated Battery ChargerNo
Switching Frequency (MHz)3 - 3

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
BGA9.0 x 5.0660.8
TFBGA 66 5 x 9 ㎟66

Application Block Diagrams

Connected Android Cluster Block Diagram
Connected Android-Based Vehicle Instrument Cluster
Android-based automotive cockpit with wireless connectivity and real-time displays.
High-End Cockpit & Infotainment Solution Block Diagram
High-End Cockpit & Infotainment Solution

Additional Applications

  • In-car infotainment
  • Automotive display clusters
  • Advanced Driver Assistance Systems (ADAS)
  • Navigation and telematics
  • Mobile computing
  • Industrial embedded systems

Applied Filters: