Features
- 2.8V to 5.5V input voltage
- 0.3V to 1.3V output voltage
- Up to 40A peak current drive
- 4MHz nominal switching frequency
- ±1% accuracy (static)
- I2C-compatible interface (FM+)
- 4-phase operation
- Remote sensing
- Configurable GPIOs
- Programmable soft-start
- DVC support
- Voltage, current and temperature supervision
- Key safety features
- Output undervoltage and overvoltage protection
- Input undervoltage protection
- 2-step over-temperature protection
- -40 °C to +125 ºC ambient temperature range
Description
The DA9141-A is a high-efficiency, automotive-grade, high current, quad-phase, step-down DC/DC (buck) converter with integrated switching FETs. The device can drive loads up to 40A and is well suited for powering high-performance AI/graphics processor cores in today’s complex automotive SoCs.
The device has an input voltage range of 2.8V to 5.5V and an output voltage range of 0.3V to 1.3V, making it suitable for a wide variety of low voltage systems. The DA9141-A only requires a minimum number of discrete components to operate, delivering a highly optimized BOM and footprint.
The DA9141-A device is part of the Renesas family of flexible, scalable, reliable automotive-grade PMICs enabling an "Exact-Fit" power solution. It is available in a 4.5mm x 7.0mm, 60-pin FC-BGA package. A commercial-grade version is also available (DA9141).
Benefits
- Multiphase operation delivers better transient performance, lower losses, better efficiency, optimized thermal dissipation, and minimized ripple current and voltages when compared to a single-phase architecture
- Lower PCB costs and smaller components with lower overall heights for low profile applications
- Flexibility - Offers the opportunity to optimally place the inductors and capacitors close to the point of load
- Distributed power dissipation – more even distribution of heat – critical for efficient thermal management
- Remote sensing guarantees the highest accuracy and supports multiple PCB routing scenarios without loss of performance
- Fully programmable soft-start limits the inrush current from the input to give a slope-controlled output voltage
- Dynamic Voltage Control (DVC) enables adaptive adjustment of the supply voltage dependent on the load. This increases efficiency when the downstream circuitry enters low power or idle mode, resulting in power savings
- Configurable GPIOs support a range of features including I2C, DVC and Power-Good indicator
Parameters
| Attributes | Value |
|---|---|
| Function | 1-ch PMIC |
| Outputs (#) | 1 |
| Input Voltage (Min) (V) | 2.8 |
| Input Voltage (Max) (V) | 5.5 |
| Switching Regulators | 1 |
| Switching Frequency (MHz) | 4 - 4 |
| GPIOs (#) | 5 |
| Comm. Interface | I2C |
| Advanced Features | 40A peak quad phase, Integrated FETs. Output voltage 0.5V – 1. 3V |
| Qualification Level | Automotive |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| FC-BGA | 4.5 mm x 7 mm | 60 |
Applications
- Navigation systems
- Telematics
- AI engines
- Automotive infotainment
- Advanced Driver Assistance Systems (ADAS)
- SiPP modules
- Automotive SoC/FPGA high-performance processing system requiring efficient, high current, power delivery
| Part Number | Status | Samples | Stock | Package | Lead Count (#) |
|---|---|---|---|---|---|
| DA9141-XXF71-A | Active | N/A | Out of Stock | FC-BGA | 60# |
| DA9141-XXF72-A | Active | N/A | Out of Stock | FC-BGA | 60# |
Filters
Applied Filters
- Manual - Development ToolsPDF 324 KB R16UZ0139EJ0111 Rev.1.11 Sep 09, 2025The DA914x Customer Evaluation Board (EVB) enables evaluation of the DA914x PMIC. This guide describes the EVB and helps you get started with it. It provides basic information for configuring and using the EVB.
- Quick Start GuidePDF 106 KB UM-PM-061_DA914x_Quick_Guide_EVB Apr 06, 2023
- Application NotePDF 1.19 MB AN-PM-145_DA914x_PCB_Layout_Recommendations_1v1 Apr 06, 2023AI-generated Summary: Recommendations detail optimal placement and routing for DA914x devices on PCBs, emphasizing a minimum four-layer stack-up for effective layout. Key guidelines cover package ball mapping, power and ground connections, buck converter input and output routing, and communication interfaces like I2C and GPIO signals. The document specifies passive component values essential for stable operation, referencing evaluation board schematics and user guides. It includes detailed impedance considerations for critical loops and highlights the importance of using AEC-Q200 compliant components for automotive applications. PCB design files typically include BOM, schematics, and Gerber files.
Recommended Documents (1)
Datasheets (1)
- Manual - Development ToolsPDF 324 KB R16UZ0139EJ0111 Rev.1.11 Sep 09, 2025The DA914x Customer Evaluation Board (EVB) enables evaluation of the DA914x PMIC. This guide describes the EVB and helps you get started with it. It provides basic information for configuring and using the EVB.
- Quick Start GuidePDF 106 KB UM-PM-061_DA914x_Quick_Guide_EVB Apr 06, 2023
Manuals & Guides (2)
- Application NotePDF 1.19 MB AN-PM-145_DA914x_PCB_Layout_Recommendations_1v1 Apr 06, 2023AI-generated Summary: Recommendations detail optimal placement and routing for DA914x devices on PCBs, emphasizing a minimum four-layer stack-up for effective layout. Key guidelines cover package ball mapping, power and ground connections, buck converter input and output routing, and communication interfaces like I2C and GPIO signals. The document specifies passive component values essential for stable operation, referencing evaluation board schematics and user guides. It includes detailed impedance considerations for critical loops and highlights the importance of using AEC-Q200 compliant components for automotive applications. PCB design files typically include BOM, schematics, and Gerber files.
Application Notes & White Papers (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Schematics & Design Files (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.