| CAD Model: | View CAD Model |
| Pkg. Type: | FC-BGA |
| Pkg. Code: | |
| Lead Count (#): | 60 |
| Pkg. Dimensions (mm): | 4.5 mm x 7 mm |
| Pitch (mm): |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Lead Count (#) | 60 |
| Advanced Features | 40A peak quad phase, Integrated FETs. Output voltage 0.5V – 1. 3V |
| Automotive Rating | Yes |
| Carrier Type | Tray |
| Comm. Interface | I2C |
| Function | 1-ch PMIC |
| GPIOs (#) | 5 |
| IQ [Rail 1] (µA) | 120 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Max) [Rail 1] | 5.5 |
| Input Voltage (Min) (V) | 2.8 |
| Input Voltage (Min) [Rail 1] (V) | 2.8 |
| Input Voltage Range (V) | 2.8 - 5.5 |
| Linear Output | No |
| Moisture Sensitivity Level (MSL) | 3 |
| Multi-Phase Support | fixed |
| Output Current (Max) [Rail 1] (A) | 25 |
| Output Current Max (A) | 25 |
| Output Voltage (Max) [Rail 1] (V) | 1.3 |
| Output Voltage (Min) [Rail 1] (V) | 0.5 |
| Outputs (#) | 1 |
| POR | Yes |
| Parametric Category | System PMIC |
| Pb (Lead) Free | Yes |
| Peak Efficiency (%) | 92 |
| Pkg. Dimensions (mm) | 4.5 mm x 7 mm |
| Pkg. Type | FC-BGA |
| Qualification Level | Automotive |
| Switching Frequency (MHz) | 4 - 4 |
| Switching Frequency Range (Typical) (kHz) | 4000 - 4000 |
| Switching Regulators | 1 |
| Temp. Range (°C) | -40 to +105°C |
| Topology [Rail 1] | Buck |
| Total step-down DC/DC converter channels (#) | 1 |
| VIN Range (V) | 2.8 - 5.5 |
The DA9141-A is a high-efficiency, automotive-grade, high current, quad-phase, step-down DC/DC (buck) converter with integrated switching FETs. The device can drive loads up to 40A and is well suited for powering high-performance AI/graphics processor cores in today’s complex automotive SoCs.
The device has an input voltage range of 2.8V to 5.5V and an output voltage range of 0.3V to 1.3V, making it suitable for a wide variety of low voltage systems. The DA9141-A only requires a minimum number of discrete components to operate, delivering a highly optimized BOM and footprint.
The DA9141-A device is part of the Renesas family of flexible, scalable, reliable automotive-grade PMICs enabling an "Exact-Fit" power solution. It is available in a 4.5mm x 7.0mm, 60-pin FC-BGA package. A commercial-grade version is also available (DA9141).