Skip to main content
Renesas Electronics Corporation

Features

  • Operating range 2.5V to 4.4V
  • 20 programmable LDO regulators
  • One dual-phase 3A buck converter
  • Four single-phase buck converters
  • One high-efficiency RF buck converter
  • Low-power backup battery charger
  • 32kHz real-time clock (RTC) with alarm capability
  • 12-bit general-purpose ADC with auto-mode controller
  • Temperature to voltage supervision
  • High-speed I2C interface
  • OTP memory
  • Full low-power audio codec
  • 98dB stereo output into 16Ω to 32Ω headphones
  • Minimum external components; capless, true-ground driver eliminates bulky headphone coupling capacitors
  • Supports three microphones with separate low-noise microphone bias outputs
  • Low-power PLL provides system clocking and audio sample rate flexibility
  • Built-in five-band EQ, ALC and noise gate DSP functions
  • Package: WLCSP (5.8mm x 4.8mm, 0.4mm pitch)

Description

The DA9066 combines an ultra-low power audio codec with core power management functions targeting standalone application processors and mobile devices. The PMIC features single-phase, dual-phase and RF buck converters. High efficiency is achieved over a wide load range. All power switches are integrated and a high switching frequency allows low profile inductors to be used.

DA9066 also includes additional modules such as real-time clock (RTC), general-purpose 12-bit ADC (GPADC), and general-purpose I/O pins (GPIO). These support different functions such as battery voltage supervision and device over-temperature protection. All DA9066 features can be accessed by software via the host processor, allowing high flexibility of applications.

Controlled by a programmable digital power manager, the user-programmable switched/linear regulators may be configured to meet the start-up sequence, voltage and timing requirements for most applications. Dynamic voltage scaling (DVS) is available to achieve optimal processor energy-per-task performance. Renesas' patented SmartMirror™ dynamic biasing is implemented on all linear regulators.

Benefits

  • Enhanced energy-saving techniques:
    • Dynamic voltage scaling (DVS)
    • Programmable power manager
  • High-performance 24-bit audio Codec
    • Sampling rates up to 96 kHz
    • Ultra-low power
  • Enhanced security:
    • System supply monitoring
    • Junction  temperature monitoring
    • Watchdog timer
  • -30 °C to +85 °C junction temperature operation

Applications

  • Smartphones and mobile phones
  • Ultrabooks and tablet PCs
  • eBook readers
  • Portable navigation devices
  • TV and media players

Applied Filters: