Features
- High-performance stereo DAC to headphone playback path with 110dB dynamic range
- 4mW stereo playback power consumption
- DAC digital filters with audio and voice mode options, five-band equalizer and five programmable biquad stages
- Dedicated low-latency digital sideband filter with three programmable biquad stages
- High-performance microphone to ADC record path with 105dB dynamic range
- 2.5mW stereo record power consumption
- ADC digital filters with audio and voice mode options
- 500µW always-on record mode with automatic level detection
- Hybrid analog/digital automatic level control to dynamically control the record level
- Shutdown mode offering current consumption during standby of 2.5µA
- Two low-noise microphone bias regulators with programmable output voltage and ultra-low power mode
- A high efficiency two-level, true-ground charge pump for generating Class G headphone supplies
- Voice mode filtering up to 32kHz
Description
The DA7217 is a high-performance, low power audio codec optimized for use in headsets or wearable devices. It has differential headphone outputs for use inside headset devices, offering excellent left to right channel separation and common mode noise rejection. DA7217 also has a stereo DAC to headphone output path and ultra-low power operating modes to support always-on audio detect applications.
DA7217 contains two analog microphone input paths, or up to four digital microphone input paths, or a combination of both. The other chip in this family, the DA7218, has single-ended headphone outputs, and has been designed with headphone detect for use in accessories.
Benefits
- Superior hi-fidelity audio performance for immersive record and playback
- Sub 500µW always-on power extends battery life for audio activity detection
- Flexible programming filtering (sideband, voice) enhances voice and audio playback
- Mixed sample rate support for wideband applications
- Supports the latest generation of low power analog and digital microphones
- Small package footprint with an optimized ballout conducive to low cost PCB manufacturing
Parameters
| Attributes | Value |
|---|---|
| ADC SNR A-weighted support(dB) @ 48kHz | 105 @ 1.8V |
| DAC SNR A-weighted support(dB) @ 48kHz | 110 @ 1.8V |
| Power Consumption During Record | 2.5mW @ 1.8V |
| Power Consumption During Playback | 4mW @ 1.8V |
| Headphone Power Output | 2 x 57mW @ 2.5V |
| Audio Interface | 2-wire |
| Advanced Features | 5bd EQ, 3bd Sidetone, ALC, Noise gate, Beep generator |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Pitch (mm) |
|---|---|---|
| 32-WLCSP | 4.56 x 1.98 | 0.55 |
Application Block Diagrams
| Entry Level Voice & Vision AI System Cost-effective AI/ML system with Arm Cortex-M85 MCU, offering voice, image recognition, and secure connectivity. | |
| Smart Glasses Low-power, cost-performance smart glasses design with edge AI, secure OTA, noise cancellation, and wireless charging. |
Additional Applications
- Hearables
- Wireless and wired headsets
- Wireless and wired headphones
Complete Your Design
Explore complementary products to elevate your design
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | Carrier Type | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|
| DA7217-00U32 | Active | N/A | In Stock | 32-WLCSP | 1ku | $1.434 | Tape & Reel | 1 | Yes | TAIWAN | TAIWAN |
Complete Your Design
Explore complementary products to elevate your design
- DatasheetDA7217 DatasheetRECOMMENDEDPDF 4.25 MB Aug 10, 2025DA7217 is a high-performance, low-power audio codec optimized for use in headsets or wearable devices. It has differential headphone outputs for use inside headset devices, offering excellent left-to-right channel separation and common mode noise rejection. DA7217 also has a stereo DAC to headphone output path and ultra-low power operating modes to support always-on audio detect applications.
- DatasheetDA7217 DatasheetRECOMMENDEDPDF 4.25 MB Aug 10, 2025DA7217 is a high-performance, low-power audio codec optimized for use in headsets or wearable devices. It has differential headphone outputs for use inside headset devices, offering excellent left-to-right channel separation and common mode noise rejection. DA7217 also has a stereo DAC to headphone output path and ultra-low power operating modes to support always-on audio detect applications.
Recommended Documents (1)
- DatasheetDA7217 DatasheetRECOMMENDEDPDF 4.25 MB Aug 10, 2025DA7217 is a high-performance, low-power audio codec optimized for use in headsets or wearable devices. It has differential headphone outputs for use inside headset devices, offering excellent left-to-right channel separation and common mode noise rejection. DA7217 also has a stereo DAC to headphone output path and ultra-low power operating modes to support always-on audio detect applications.
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas Boards & Kits
Ultra-Low Power Stereo Codec with Differential Headphone Driver Evaluation Kit
The DA7217-EVAL evaluation board has been designed to allow measurement and evaluation of the DA7217 high-performance, low-power audio codec. The board connects to the digital IO board for USB control and digital audio input/output via the digital audio interface. All analog audio codec... Read More
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Software & Tools - Software
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Software & Tools - Software
Software & Tools (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
DA7217 Register Setting
Hi, We just started a new design based on DA7217. The design uses two analog mics and I2S out to a host processor. No headphone is used. I wonder if there are any application notes about setting up the registers for this codec. Thanks, Jimmy ADS Inc.
Aug 18, 2018 -
DA7217 DAI setting
Now, I'm using DA7217 to drive two differential headphone, mcu provide MCLK is 4.096M, sample rate is 16K, 16bit, I generate a 1K sin wave and send to da7217 by I2S,but,its output is 8K, I don't now why ,could you give me the setting of ...
Feb 29, 2024 -
comparison DA7217 vs DA7218
Hello, In the feature set for DA7217 is says: "The headphone amplifier can be run directly from the supply, thus eliminating the need for charge pump capacitors" Both DA7217 and DA7218 can turn the charge pump off, is it possible to run the amplifier directly from supply also on the ...
Mar 9, 2018