Skip to main content
Renesas Electronics Corporation

Overview

The DA7217-EVAL evaluation board has been designed to allow measurement and evaluation of the DA7217 high-performance, low-power audio codec. The board connects to the digital IO board for USB control and digital audio input/output via the digital audio interface. All analog audio codec functionalities are contained within the evaluation board. 

The board is supplied with a USB memory stick containing various documents and a graphical user interface (GUI) to allow the user to control the DA7217 device. The GUI, called SmartCanvas™, uses a simple graphical interface, allowing the DA7217 to be controlled via a USB port of a PC. This evaluation board has several jumper links to enable users to change the system configuration and to allow them to make appropriate measurements. However, only a few jumper links are required to be altered for standard operations of the device.

Features

  • Connects to the digital IO board for USB control
  • Digital audio interface for digital audio input/output connection
  • Contains all analog audio codec functionalities
  • USB stick contains documents and the SmartCanvas™ GUI

Applications

Wearables

Products in the Design

Sample & Buy

DA7217-EVAL Audio Codec Evaluation Board

DA7217-EVAL

Active
HTS (US):8473.30.1180
ECCN (US):EAR99
MOQ:1
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Box
Assembly Location:UNITED KINGDOM
1u | $400.00Budgetary Price

Support

Support Communities

  1. DA7217 Playback

    Hi Support Team, I have the DA7217 Evaluation kit, and I have the following problem: First, I set up the codec and the audio paths via I2C. Then, I repeatedly play a tone via I2S. The first few times I play the tone via I2S, it works as expected. However ...

    Mar 11, 2019