Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Pin compatible and function/feature compatible with the D2 Audio DSP D2-3 family device
  • All digital Class-D amplifier controller
  • Full 5.1/7.1/9.1-channel amplifier platform support
  • Enhanced audio processing decoders
  • D2 Audio DSP sound enhancement algorithm and virtualization
  • Expanded on-chip memory capacity
  • 12 channels of Digital Signal Processing (DSP) including equalizers, filters, mixers and other common audio processing blocks
  • Fully configurable and routable audio signal paths
  • Flexible audio input and output configurations
  • Embedded 8-channel sample rate converter; Sample rates from 32kHz up to 192kHz
  • Supports bridged, half-bridged, and Bridge-Tied Load (BTL) topologies, using discrete or integrated power stages from 10W to over 500W
  • Complete fault protection with automatic recovery

Description

The D2-6 family (D2-71083, D2-74083, D2-71583, D2-74583, and D2-74383) digital audio processor devices are complete System-on Chip (SoC) audio processor and Class-D amplifier controllers. Integrated DSP processing and configurable audio processing algorithms provide an extremely flexible platform for feature rich and cost-effective quality audio solutions which benefit from the addition of Class-D amplifiers and DSP audio processing, meeting demands of consumer electronics applications. The 12 integrated digital PWM controllers can be used in a variety of multi-channel audio system configurations, supporting powered as well as line outputs. Fully protected amplifier control provides efficient and clean Class-D power output support. The D2-6 device family supports full audio decoding for formats including Dolby® Digital, Dolby® Pro Logic IIx, AAC LC™, DTS® Digital Surround, and Dolby® Digital Plus. The D2-6 family is pin-compatible and function/feature compatible with the D2-3 family devices, enabling additional decoding capability to existing designs, or providing cost optimization to lower-featured systems not requiring the additional audio processing and decode capability.

Applications

  • Audio Video Receiver (AVR)
  • Multi-channel surround soundbar
  • Home Theater in a Box (HTiB)
  • Multi-channel Multi-Media (MM) systems
  • Installed steerable audio arrays
  • Bluetooth/WiFi voice-enabled speaker systems
  • Automotive trunk/amplified solutions
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
D2-71583-LRObsoleteN/AOut of StockLQFP128#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C

Support Communities

  1. Reza D2-6 Family Audio SOC Dolby decoding and licensing

    Is it necessary to obtain Dolby's license to purchase and use the D2-6 Family Audio SOC decoding Dolby audio of Reza to make commercial products

    Feb 10, 2023
  2. Encode audio in S/PDIF format

    Hello, I'm looking for a simple solution to convert microphone audio to S/PDIF stream. Does Renesas have products in its portfolio to achieve this functionality? Thanks. Pavel. This thread was automatically locked due to age.

    Jun 4, 2023
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?